Download document () of 20
We make what matters work*
  • Multiple casings module

    The multiple casings add-on module (CYMCAP/MCAS) offers extended capabilities to the power cable ampacity software, allowing the rating of cables in one or more non-magnetic casings.
    Contact me

Installations modeling including non-standard configurations

The multiple casings add-on module (MCAS) allows the user to determine the steady-state unequally loaded ampacity and/or temperature rating of cables installed in one or more casings. Casings are most commonly installed with directional drilling techniques. Casings can be immersed in water, placed on the seabed, or buried underground.

Highlighted features:

  • Different burial environments are allowed: casing in water, on the seabed or in the submarine soil
  • Modeling of any number of casings in parallel in the same installation
  • Modeling of any number of ducts inside one or more casings at the same time
  • Capable of modeling any number of circuits inside a casing and a duct
  • Casings can be filled with a solid material or unfilled (air-filled)

Ready to learn more about this module?

multiple-casings.jpg
engineer looking at computer

Do you have questions about this module?

We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.