Download document () of 20
We make what matters work*
  • Duct bank optimizer module

    The duct bank optimizer (CYMCAP/OPT) module allows the user to determine the optimal placement of several cables within a duct bank.
    Contact me

Optimize the ampacity of cables installed in duct banks with advanced mathematical algorithms

With the duct bank optimizer module, users can easily determine the most efficient placement of multiple cables in a duct bank. The module recommends different cable configurations within the duct bank, ensuring optimal usage.

Highlighted features

  • Maximize or minimize the total ampacity of all circuits in the duct bank according to project requirements
  • Maximize or minimize the ampacity of any given circuit based on project needs

Ready to learn more about this module? 

Duct bank optimizer module
Focused young developer coding late in office writing script shown on computer monitors, serious handsome coder programmer hacker programming developing software applications working alone at night

Do you have questions about this module?

We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.