MyEatonFAQs
Submarine cable installations module
The submarine cable installations module allows users to determine the steady-state temperature and ampacity for cables in water, on the seabed, and in silt. It also helps engineers determine steady state temperature and ampacity for cables installed in J-tubes.
More precisely, this add-on module supports modeling of the J-tube section (filled with air portion) above the sea level. This section represents the thermal bottleneck inside the J-tube, which is often considered the most common limiting section in submarine cable installations.
Multiple duct banks and backfills module
Advanced tunnel modeling module
Cables in troughs module
Cable impedance calculation module
Magnetic fields module
Cables crossings module
Short circuit cable rating module
Duct back optimizer module
Parametric studies module
Soil dry-out analysis module
3D modeling module
We are committed to delivering best-in-class solutions and providing exceptionally focused customer service. Our dedicated experts work closely with engineers throughout the entire project to successful completion.