The energy-efficient Eaton 9390 UPS (formerly Powerware 9390 UPS) provides backup power and scalable battery runtimes in a small footprint for mid-size data centers, medical equipment and other critical systems. With the groundbreaking Energy Saver System, the 9390 operates at 99% UPS efficiency and can pay for itself in three to five years—without sacrificing reliability. Also included in the product line, the Eaton 9390IT UPS demonstrates superior efficiency and flexible distribution options previously unavailable in 40 kVA to 160 kVA UPSs.
Eaton 93PM 208V UPS
Eaton PredictPulse remote monitoring service
Eaton UPS services
Eaton UPS batteries
Eaton Cellwatch battery monitoring
Empty PIM node
Eaton Network Card-MS
Eaton Environmental Monitoring Probe for UPS
Eaton Industrial Relay Card-MS
20-160 kVA
208/208, 380/380, 400/400, 480/480 (standard) 600/600, 600/208, 480/208 (optional)
55-65 Hz
Double conversion
Tower
The Eaton 93PM is a comparable replacement UPS solution.
| UPS RATING (0.9 POWER FACTOR) | ||
| KVA | 20/40/80/120/160 | |
| KW | 18/36/72/108/144 | |
| GENERAL CHARACTERISTICS | ||
| EFFICIENCY | ||
| PARALLEL CAPABILITY | Four modules with tie cabinet | |
| AUDIBLE NOISE | <65 dBA @ 1 meter | |
| ALTITUDE (MAX) | 2000m at 104°F (40°C) | |
| INPUT CHARACTERISTICS | ||
| VOLTAGE | 208, 380, 400, 415, 480, 6001 | |
| VOLTAGE RANGE | +10% / -15%2 | |
| FREQUENCY RANGE | 55-65 Hz | |
| POWER FACTOR | 0.99 (min) | |
| INPUT CURRENT DISTORTION | <4.5%(no=""input=""filter=""> | |
| SOFT START CAPABILITY | Yes | |
| INTERNAL BACKFEED PROTECTION | Yes | |
| BROADCAST GLOBAL SUPPORT | Yes | |
| OUTPUT CHARACTERISTICS | ||
| VOLTAGE | 2083, 3803, 4003, 4153, 4803, 6004 | |
| REGULATION | ±1% | |
| INVERTER | PWM with IGBT Switching | |
| VOLTAGE THD | <2% (100% linear load); <5% (non-linear load) | |
| LOAD POWER FACTOR RANGE | Down to 0.9pf leading without de-rating | |
| HEAT DISSIPATION (BTU/HR X 1000/HR) | 80 kVA, 208V: 23.6 160 kVA, 208V: 47.3 80 kVA, 380-480V: 21.9 160 kVA, 380-480V: 43.8 |
|
| BATTERY | ||
| BATTERY TYPES | VRLA, AGM, Gel, Wet, Eaton batteries also available | |
| BATTERY VOLTAGE | 384-480V | |
| TEMPERATURE COMPENSATION | Optional | |
| CHARGING METHOD | ABM Technology | |
| DIMENSIONS AND WEIGHTS | ||
| 40-80 KVA MODULES | HxWxD: 73.7 x 18.9 x 31.6 in./1872 x 480 x 803 mm | |
| 40-80 KVA MODULES | 640 lb./290 kg (208V); 568 lb./258 kg (480V) | |
| 120-160 KVA MODULES | HxWxD: 73.7 x 35.6 x 31.6 in./1872 x 904 x 803 mm | |
| 120-160 KVA MODULES | 1,060 lb./481 kg (208V, 480V) | |
| SERVICEABILITY | ||
| BACK/SIDE AGAINST WALL INSTALLATION | Standard | |
| CERTIFICATION | ||
| SAFETY | UL1778, cUL | |
| EMC | IEC62040-2 EN50091 Class A (restricted access) | |
| SURGE | ANSI C62, 41 Cat. A&B | |
| OPTIONAL ACCESSORIES | Module tie cabinet, external maintenance bypass, integrated distribution cabinet, isolation transformer | |
| PREDICTPULSE REMOTE MONITORING SERVICE | 24x7 remote monitoring of UPS and battery alarms, online dashboard for real-time updates, mobile app for alarms and monthly report. | |
| COMMUNICATION OPTIONS | ||
| SOFTWARE COMPATIBILITY | Intelligent Power Manager, FORESEER, Power Xpert | |
| COMMUNICATION CARDS | Standard system includes one ConnectUPS Web/ SNMP/-X Card with an Environment Monitoring Probe. Two communications bays standard. Four communication bays included. The following connectivity card options can be installed at any time: Modbus Card
|
|
| REMOTE INPUTS/OUTPUTS | Two building alarms inputs and one summary alarm contact (5A@120V) standard; Four more building alarm inputs available with the Communications Expansion | |
| OPTION REMOTE PANEL | Eight backlit status indicator lamps plus an audible horn |
* See the Limited Factory Warranty for 9390 products for details. Batteries are warranted by the battery manufacturer and not by Eaton.
** Requires the Parallel Card option (RS-485 port) and requires an external 120V power supply to drive the remote monitor panel.
1. 600V applications require an input transformer.
2. At full load without battery discharge.
3. Output transformers are required if the desired output voltage is not the same as the input voltage.
4. 600V applications require an output transformer.
Due to continuing improvements, specifications are subject to change without notice.