Download document () of 20
Furniture

LMS lab management system

From state-of-the-art science labs to high-tech military research installations, Eaton’s Laboratory Management System (LMS) fulfills the need for customizable, durable furniture. The system’s flexible and modular design allows you to create a custom lab furniture solution suited perfectly to your unique needs. High tolerances and certified performance ensure that Eaton’s modular laboratory furniture always operates beyond your expectations.

The use of highly-versatile furniture components allow for the complete customization of the technical work environment, even as your needs change in the future. A custom lab bench helps boost the safety, productivity, comfort and convenience of your employees to maximize output while maintaining worker satisfaction.

Eaton's LMS Lab Management System customer testimonial

Eaton’s modular laboratory furniture offers a heavy duty bench with a subdivided frame that comes in a wide variety of sizes to establish the framework for your workspace. From there, you can equip the frame with components selected from over 1,000 different options to create each of your customized work environments. 

  • Available in 9 widths & 4 heights
  • Subdivided frame with over 1,000 components
  • Double-strength welded frame with structural uprights
  • Reverse I-beam 12 gauge construction
  • Unique trapezoid shaped hooking mechanism
  • Oversized vertical cable management
  • Electrical isolation and ESD control
  • ANSI and BIFMA certified performance
  • Lifetime warranty 
Specifications

Eaton's lab management system (LMS) options

LMS is customizable with a variety of colors, materials and accessories to design the right solution to meet your needs.   

Scroll down to view options or visit our resource page.  For a full customized selection of options, contact your local representative.

 

Storage options

Eaton offers a wide selection of storage options.  Scroll down for more information.   For more customized options, view our filing and storage cabinets or contact your local representative.

Utility drawer

Part number: C847

  • Fully assembled 
  • Attaches beneath workstation
  • Includes removable supply tray

Suspended pedestal 

Part number: C830

  • Attaches under worksurface
  • Includes one 6" drawer and one 12" file drawer

CPU dolly 

Part number: RO65M

  • Free-standing, mobile storage for CPU
  • Ease of access to rear of unit

EZ cinch CPU holder

Part number: RO72MM

  • Supports CPU vertically under workdesk
  • Retractable models fully retract and swivel 360 degrees
  • Includes dual straps and integrated wrench to cinch tightly

Secure CPU holder

Part number: RO44MM

  • Supports CPU vertically under worksurface
  • Retractable model fully retracts and swivels 360 degrees
  • Features tamper-proof engagement hardware to securly hold CPU 
  • Requires R0TOOL for assembly and disengagement

Keyboard tray options

Eaton offers multiple options for supporting computer keyboards.  Scroll down to view our most popular options.  For a full customized solution, contact your local representative.

Keyboard bridge

Part number: C857

  • Fits over corner created by two adjacent worksurfaces 
  • Creates 45 degree work edge

Under worksurface keyboard platform

Part number: C24UKT

  • Non-articulating keyboard access and retraction
  • Dual trackball bearing slides
  • Fully retracts to store underneath shelf or workstation

Enhanced keyboard holder    

Part number: KBCOBRA23

  • Instant lift and lock 
  • Sit and stand adjustments 
  • Removable mouse platform, attaches either side of keyboard
  • 360 degree rear swivel 

Adjustable tray with mouse platform

Part number: KBTRY18

  • 360-degree rear swivel for keyboard tray positioning
  • Foam palm rest with soft-touch black vinyl covering
  • Removable mouse platform can be attached either side of keyboard

Adjustable clamp with mouse platform

Part number: KBCOBRA23

  • Position indicators for both height and tilt for consistent repositioning
  • 8" height range: 3" above to 5" below worksurface
  • Adjustable keyboard clamp accommodates up to 9" deep keyboards
  • Removable mouse platform can be attached to either side of keyboard

Lighting options

Eaton offers a variety of lighting and desklamp options.  Below are just a few of our popular products.  For more options, contact your local representative.

Omnivue 35" mag light

  • Lens, head and arm are independently adjustable 
  • Table clamp with cable grommet included
  • ESD-safe, entirely grounded, including the lens
  • Meets industry standards for dissipative ESD control

Under cabinet task light

  • Available in multiple colors
  • Options for 24" wide by 36" or 48" lengths
  • Lamp fixture includes a metalized film reflector and T8 lamp
  • Includes 9-foot color matched cord set with off / on rocker switch

Flat panel display arms

Eaton offers a wide array of flat panel display arms (FPD) to support and / or suspend one or more monitors, helping conserve desk space.  To view the full line, visit the flat panel display arms page.

Download Links
X
Download Close

Need product support?

Support from Eaton

Phone

Toll free: 800.225.7348 (US Only) or 508.852.4300