Download document () of 20
Fire detection systems

Gateways & adapters for addressable fire systems

Eaton has a range of gateways & adapters for use with Eaton addressable fire systems.​

Network adapters allow fibre optic connection between Eaton fire system network devices. The Lon to RS232 adapter enables network connection to PC based applications, such as site monitor and site graphics.​

The EC540 LON Range of modules includes smart switch technology, which has been tailored in these models for use with Eaton’s fire system LON ​network.​

Their purpose is to extend the distance possible when transmitting fire system ​data between fire control panels; extended transmission distances are ​achieved via the fire system’s LON network, with a further option to convert ​media from LON to TCP-IP 

Comprehensive
Full range to suit addressable fire system requirements
Powerful
Helps monitor & manage building management systems (BMS)
User-friendly
Easy to install, use and diagnose issues

Plug and play Lon network booster

Used for Eaton network extension, the plug and play installation capability of the EC540 allows network connection without any further configuration. It uses smart switch technology to automatically detect the bit rates of the connected channels,and learn the configuration of the network (domains, subnet / node addresses, group addresses).

Control you Eaton's fire system from a building management system with no need for binding

The LonsWork BMS interface allows Eaton's fire network to be controlled by a LonWorks enabled building managment system (BMS) with no need for binding. It features a 32 message input buffer and compact DIN rail mounting enclosure. It can also enables connection to a third party BMS system.

View the rest of Eaton's fire alarm system accessories; designed to enable you to tailor the system to the site

Specifications
Highlight differences
Show only differences
Hide blank features
Looking for Cooper | JSB | Menvier catalogues?

PRODUCT CODES

Single Mode Lon to Fibre Optic Adaptor CFSL01
Dual Channel Lon to Fibre Optic Adapter CFSFL02
Dual Channel LonWorks BMS Interface EC210L
Lon to RS232 Adapter ECO232
Lon to RS232 Adapter (For HMX PA/VA Systems - No Handshake) EC0232PAVA
Lon to RS232 Adapter (For HMX PA/VA System - 3 Min Time Delay) EC0232PAVA3D
Dual-Channel LonWorks BMS Interface (Non Handshaking) EC200
Dual-Channel LonWorks BMS Interface (Handshaking) EC200H
Dual-Channel LonWorks BMS Interface (Self configuring or use with EC700) EC200S
Lon Network Booster E540

TECHNICAL SPECIFICATIONS

Lonworks adaptors

Code: CFSFL01 CFSFL02
Description: Single Mode Lon to Fibre Optic Adapter Dual Channel Lon to Fibre Optic Adaptor
Operating Voltage: 24Vdc 24Vdc
Communications Protocol: LonWorks LonWorks
LonWorks Connectors: Screw terminal block Screw terminal block
LonWorks Rate: 78 Kbps / 1.25 Mbps 78 Kbps / 1.25 Mbps
Bit Error Rate: 1.00E-08 1.00E-08
Wavelength: 1310nm 1310nm
Fibre Type: Single mode fibre Single mode fibre
Fibre Diameter: 9/125 micron 9 / 125 micron
Fibre Connector: SC type (optional ST type) SC type (optional ST type)
Link Distance: 15km 15km
Operating Temperature: -30°C to +70°C -30°C to +70°C
Humidity (Non-condensing): 20 to 90% RH 20 to 90% RH
Dimensions (HxWxD): 116mm x 136mm x 34mm 116mm x 136mm x 34mm

Lonworks BMS interfaces

Code: EC210L EC200 / EC200H / EC200S
Description: Dual-Channel LonWorks BMS Interface Dual-Channel LonWorks BMS Interface
Dimensions (HxWxD): 86mm x 105mm x 58mm 86mm x 105mm x 58mm
Standards: CE CE / UL compliant
Supply Voltage: 12Vdc to 30Vdc 12Vdc to 30Vdc
Supply Current: <30mA <30mA
Transceivers: Echelon FT5000 / FT-X1 Echelon FT5000 / FT-X1
Baudrate: 78kbs 78kbs
Connectors: 5mm screw terminals 5mm screw terminals
Enclosure: ABS DIN Rail Mounting ABS DIN Rail Mounting

Lon Network addressable booster

Code: EC540
Description: Lon Network Booster
Operating Voltage: 9Vdc to 35Vdc / 9Vac to 24Vac
Enclosure: DIN43 880
Dimensions (HxWxD): 60mm x 105mm x 86mm
Ingress Protection: IP40 (enclosure)
IP20 (screw terminals)
Installation: DIN Rail mounting or wall mounting
Download Links
Looking for Cooper | JSB | Menvier catalogues?
X
Download Close