Download document () of 20
Fire detection systems

UL optical, photo thermal & heat conventional detector range

The UL conventional detector range has been specifically developed to operate with Eaton’s range of UL certified addressable fire alarm system. Using conventional two-wire technology, a UL certified micro interface is required to enable up to 20 conventional detectors to be added to addressable fire alarm panels.

In the range are several detection technologies to meet the challenges of a variety application including optical, photo-thermal and fixed or rate of rise heat.

All utilize a consistent chamber design providing a subtle and attractive solution across a site or project. Each detector base is supplied with a retaining clip to provide additional security in public areas such as schools.

Simplicity
Quick to install with positive 'lock' indication
All-rounder
360˚ visibility LED using light pipe technology
Discreet
Aesthetically pleasing & discreet to suit any decor

From clean burning to smouldering; Eaton has a detector to suit the application

When to use which technology
  • Optical: most commercial buildings due to the speed to which it responds quickly to burning or smouldering fires.
  • Photo-thermal: commercial buildings with a higher likelihood of false alarms such as student accommodation or mixed-use developments.
  • Fixed or rate of rise heat: environments where ambient conditions might cause regular false alarms from high levels of dust, fumes, steam or smoke such as industrial or some commercial buildings
Eaton Optical Smoke Detector

Optical sensor

The optical detector is suitable for most applications across commercial builds, giving the fastest response to slow burning or smouldering fires. 
Eaton Photo-Thermal Detector

Photo-thermal sensor

Responding quickly to fast, clean burning fires, the thermal enhancement of the photo-thermal detector allows a higher alarm threshold which provides greater rejection of false alarms.
Eaton Multi-Mode Heat Detector

Fixed heat (135°F and 194°F)

The straightforward of the two heat options, the fixed heat detector alerts when the a threshold of either above 135°F and 194°F has been met.

Rate of rise heat sensor

The rate of rise detector alerts to rapid increases in temperature with a maximum threshold of 135°F and 194°F. 

A detector selection to suit wide-ranging applications

The UL range of conventional detectors has been designed to offer choice, but more importantly to ensure no environment is left out when it comes to fire detection and safety. Whether it's for a commerical building or an industrial environment the range has you covered.

A detector base designed for flexibility, simplicity and speed of installation

The UL conventional standard base is the common mounting base used with Eaton conventional UL detectors and is designed to operate with Eaton UL addressable control panel interfaces. Its retaining clip can be replaced with a locking device (supplied) to prevent unauthorised access. This makes it ideal for installation in public spaces such as in schools, hotels, offices and restaurants.

Interfaces that help you to create the fire system you need

An extensive range of interfaces is available to support Eaton's range of UL-listed fire system control panels, providing solutions for most design requirements. These include interfaces to easily assist in system extension and retrofitting and ones that can be incorporated into external equipment such as generators and HVAC. The range includes the shop and zone monitor unit, both are compatible with the UL conventional base enabling full integration of conventional fire detectors with Eaton addressable fire systems.

Eaton UL listed fire systems, setting projects apart from the rest

Since the launch of Eaton's UL Listed fire product range, several prestigious projects worldwide have been supplied with products including the Hyatt Resort and Spa, Shangri-La at the Fort and Times Square projects in South East Asia and several major projects in the Middle East, including within the Riyadh Financial district.
Specifications

Highlight differences
Show only differences
Hide blank features

Product codes

2 Wire Optical Detector  UCPD-2W
2 Wire Opto Heat Detector UCPT-2W
2 Wire Fixed Heat 135°F Detector UCHT-2W
2 Wire Fixed Heat 194°F Detector UCHTI-2W
2 Wire Rate of Rise and Fixed Heat 135°F Detector UCHR-2W
Conventional Detector Base CB2E

Technical specifications

Detector  UCPD-2W UCPT-2W  UCHT-2W  UCHTI-2W  UCHR-2W  UCHRI-2W
Description: Optical detector, 2 wire Photo-thermal detector, 2 Wire Fixed heat 135ºF detector, 2 wire Fixed heat 194ºF detector, 2 wire Rate of rise & fixed heat 135ºF detector, 2 wire  Rate of rise & fixed heat 194ºF detector, 2 wire
Standards: UL268 UL268 UL521  UL521  UL521  UL521
Supply Ratings            
Working Voltage:  15Vdc to 30Vdc
Voltage Waveform:  Filtered dc +/- 1 V (max), ripple @120Hz
Standby Current:  95 µA (average)  95 µA (average) 70 µA (average)  70 µA (average)  70 µA (average)  70 µA (average) 
Alarm Current:  Must be held externally to 40mA (max)
Surge Current:  340µA (max) 
Timings            
Start-up Time:  20 seconds 
Reset Time:  2 seconds (max)
Sensitivity             
Sensitivity:  2.55+/- 0.33%/ft  2.55+/- 0.33%/ft  N/A N/A N/A N/A
Sensitivity checker:  Use No-Climb, TRUTEST,  UL Listing 77TL
Heat class            
Heat element rating: N/A  135ºF 135ºF  194ºF  135ºF  194ºF
Heat detector spacing: N/A  50ft (heat alone operation)  50ft 
Physical            
Mounting Position: Ceiling and walls in open areas Ceiling and walls in open areas Ceiling in open areas Ceiling in open areas Ceiling in open areas Ceiling in open areas
IP rating:  IP40 
Environmental            
Operating Temperature:   32ºF to 100ºF  32ºF to 100ºF  32ºF to 100ºF  32ºF to 150ºF  32ºF to 100ºF  32ºF to 150ºF 
Mounting Position Ceiling and walls in open areas Ceiling and walls in open areas Ceiling in open areas Ceiling in open areas Ceiling in open areas Ceiling in open areas
Compatibility            
Compatibility identifier: W001 
Base C2BE          
Description: Standard Base          
Construction: PC / ABS          
Colour: White          
Dimensions (Dia x D): 104mm x 22mm          
Suitable for use with: Eaton UL fire systems          
Download Links
X
Download Close