UL 891 and NEMA standard PB-2 space-saving switchboards combine integrated insulated case circuit breaker, molded case circuit breaker, metering, surge protection and various Eaton products for dependable electrical distribution and protection. Available in maximum 6000 A main bus rating and maximum 600 Vac/Vdc, the switchboards provide enhanced accuracy and reliability for optimum system coordination with electronic trip units.
| RATED MAXIMUM VOLTAGE | 600 V |
| CONTINUOUS CURRENT | 400-5000A |
| INTERRUPT RATING | 65, 85, 100, and 200 kAIC |
| ANSI / IEEE STANDARD | C37.20.2 |
| NEMA | PB-2 |
| THIRD PARTY APPROVAL/RECOGNITION | UL891/cUL (Standards) |
| SEISMIC QUALIFICATION | Pow-R-Line C switchboards certificate |
| PROTECTION DEVICES | Molded Case Circuit Breakers, Insulated Case Circuit Breakers, SPD Series, Meters, Trip units, Pringle Switches, Fusible Switches, and Miniature Circuit Breakers |
| TRIP UNIT TECHNOLOGY | Power Xpert Release Trip Unit, Thermal Magnetic |
| METERS | Power Xpert Meter, IQ Meters |
| DEVICE MOUNTING | Fixed & draw out |
| SURGE PROTECTION | SPD series |
| ENCLOSURE TYPE | Indoor & outdoor |
| ACCESS | Front & rear |
| STANDARD INDOOR DEPTH DIMENSIONS* | 30, 36, 48, 66 inches |
| STANDARD INDOOR WIDTH DIMENSIONS | 20, 30, 36, 45, 51 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |
| STANDARD INDOOR HEIGHT DIMENSION | 90 inches |
| HEAT LOSS | Coming soon |
| WEIGHTS | Weights table |