Download document () of 20
Sounders & horns

Askari Compact - Discreet fire sounder

The Fulleon Askari Compact is a discreet alarm sounder that is available for flush or surface fixing.

Providing an excellent combination of high sound output and neat appearance Askari Compact is ideal for retail, hotel and residential applications including sheltered housing.

Subtle
Compact and discreet design for indoor application
Compliant
Fire certified to meet the requirements of EN54-3
Versatile
Available as a surface or flush mounted variant

Why you should choose the Askari Compact Sounder

  • Attractive aesthetics

  • 32 tones (user selectable)

  • 6 tones certified for fire use

  • Improved tone clarity, reducing confusion

  • Alert and alarm function

The Askari compact can be found inside many residential premises and hotels due to it's compact size, high sound output and extensive Fire Alarm certification.

James Morgan, Global Product Manager
Don’t lose sleep over bedroom lighting design

A fire sounder that's designed for ease of installation

The Askari Compact fire sounder offers the choice of a surface mount with supplied backbox, or flush mount into a British Standard 60.3mm back box. Its discreet design makes it suitable for almost any application where a sounder is a requirement.

Communicate through crystal clear sound

For situations requiring a discreet and lower volume Fire alarm sounder, such as bedrooms and quiet areas, but with the range of voltages and 32 tones (6 fire certified) expected from Eaton, the Askari compact ensures clear audible notification.

angled-askari-compact-indent-right.png

Loud and Clear. Alerting when a life depends on it.

From commercial premises to off-shore oil platforms, an acoustic alert is typically the primary method of alarm.

Eaton has a library of over 100 industry-standard alerting tones to ensure that your notification is heard every time. Voice alert messages are available in multiple languages for fire evacuation, security or safety.

Icon speaker - white background.jpg

One product platform, one alert. Synchronicity across the range.

The Roshni platform of Askari, Rolp, Flashni, CS200 and Squashni products all utilize the same legacy Fulleon 32 tone table, ensuring synchronisation of all tones in an area using a variety of sounders.

One Eaton – the world’s leading manufacturer of fire notification devices

With ATEX Explosion-proof products from MEDC, to UL certified sounders from Wheelock, our diverse portfolio including Cooper, Fulleon, JSB and Menvier means that 1 in 5 of every Fire Notification device installed is an Eaton product*. Whatever your industry or application – Eaton has a solution.

*(IHS Markit, 2018).

Specifications
Highlight differences
Show only differences
Hide blank features

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4

Bespoke engineering for OEM applications

One of our principles in the development of a new product is diversity – we aim to create a standalone product which has the ability to integrate OEM interfaces and protocols to create a custom addressable solution. Our Research and Development team has worked with multiple OEM customers and engineers in the project management, hardware / firmware design, and certification process to create a design which incorporates into any OEM fire system.