Download document () of 20
Door retainers

Series 1369 - Magnetic door retainer

Where wall mounted retainers are impractical a floor mount version can offer an alternative. The rugged cast frame of the 1369 series makes it immune to wear from everyday use in high traffic areas such as hospitals and nursing homes. A manual release button is incorporated into the design and a spring ejector ensures that the door is promptly released.

It is supplied with a dual protection diode to protect against disturbances and polarity reversal and has a built-in spring release that allows residual magnetic forces to be overcome ensuring quick, reliable door release.

Certified
EN 1155
Casing
Aluminum, black epoxy painting
Holding strength
50 Kg

Core features

  • Floor mounting
  • Release button and protection circuit
  • Damping counter plate included
  • Suitable for large and small fire doors
  • The door can be manually closed when not activated by the fire system

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications

Highlight differences
Show only differences
Hide blank features

product codes

FLOOR MOUNT ELECTROMAGNETIC DOOR RELEASE - 50KG - 24V - RELEASE BUTTON 1369-CSA  
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4