Eaton's BECO INTEGRA DISC MB stacked disc cartridge housing is an enclosed depth filtration system which can be used from coarse filtration to microbial removal filtration of liquids in the food and beverage industries.
Industries include:
BECO INTEGRA DISC MA
BECO INTEGRA DISC MB
BECO INTEGRA DISC MK
BECO INTEGRA DISC MP
BECODISC
Type | Filter area ft2 (m2) |
Number and size of stacked disc cartridges |
Dimensions A x B x C in (mm) |
Vessel capacity gal (l) |
12"/1F | 20.45 (1,9) | 1 x 12" |
13.6 x 38.2 x 12.4 x 22.6 345 x 970 x 315 x 575 |
8.45 (32) |
12"/2F | 40.90 (3,8) | 2 x 12" |
13.6 x 48.8 x 12.4 x 22.6 345 x 1240 x 315 x 575 |
14.00 (53) |
12"/3F | 61.35 (5,7) | 3 x 12" |
13.6 x 59.9 x 12.4 x 22.6 345 x 1520 x 315 x 575 |
19.55 (74) |
12"/4F | 81.81 (7,6) | 4 x 12" |
13.6 x 71.7 x 12.4 x 22.6 345 x 1820 x 315 x 575 |
25.36 (96) |
16"/1F | 39.83 (3,7) | 1 x 16" |
13.6 x 38.6 x 14.0 x 26.6 345 x 980 x 355 x 675 |
16.64 (63) |
16"/2F | 79.65 (7,4) | 2 x 16" |
13.6 x 49.2 x 14.0 x 26.6 345 x 1250 x 355 x 675 |
27.74 (105) |
16"/3F | 119.48 (11,1) | 3 x 16" |
13.6 x 61 x 14.0 x 26.6 345 x 1550 x 355 x 675 |
38.83 (147) |
16"/4F | 159.31 (14,8) | 4 x 16" |
13.6 x 72.8 x 14.0 x 26.6 345 x 1850 x 355 x 675 |
50.46 (191) |
Type | Article no. | Weight |
---|---|---|
12"/1F | MB120850 | 97 (44) |
12"/2F | MB220850 | 111 (50) |
12"/3F | MB320850 | 128 (58) |
12"/4F | MB420850 | 139 (63) |
16"/1F | MB140850 | 166 (75) |
16"/2F | MB240850 | 190 (86) |
16"/3F | MB340850 | 219 (99) |
16"/4F | MB440850 | 245 (111) |