Scarica il documento () sui 20

3-4918-307A
Codice del modello: DG1-35590FN-C00C

Eaton DG1 Variable frequency drive, 600 V AC, 3-phase, 590 A, 400 kW, IP00, DC link choke

General specifications

Product Name
Eaton DG1 variable frequency drive
Catalog Number
3-4918-307A
EAN
4015081941971
Product Length/Depth
561 mm
Product Height
980 mm
Product Width
1037 mm
Product Weight
410 kg
Certifications
RoHS, ISO 9001
C-Tick
EAC
CUL
Safety requirements: IEC/EN 61800-5
CE
Specification for general requirements: IEC/EN 61800-2
IEC/EN 61800-3
UkrSEPRO
UL
Model Code
DG1-35590FN-C00C

Modelli & Funzioni

Features
Temperature-controlled fan
Externally accessible fan

Informazioni generali

Air volume capacity
2800 m³/h
Cable length
C3 ≤ 10 m, Radio interference level, maximum motor cable length
200 m, screened, maximum permissible, Motor feeder
Degree of protection
IP00
NEMA Other
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Environmental class
3C2, 3S2 (Air quality)
Fitted with:
IGBT inverter
Radio interference suppression filter
Internal DC link
Additional PCB protection
DC link choke
Multi-line graphic display
Control unit
PC connection
Frame size
FS8
Mounting position
Vertical
Number of slots
2 (expansion)
Overvoltage category
III
Pollution degree
2
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: with external filter, for conducted emissions only
Safety function/level
STO (Safe Torque Off, SIL1, PLc Cat 1)
Shock resistance
UPS drop test (for weights inside the UPS frame)
Mechanical, According to EN 61800-5-1, IEC/EN 60068-2-27
Storage and transportation: maximum 15 g, 11 ms (inside the packaging)
Suitable for
Branch circuits, (UL/CSA)
Vibration
Resistance: 5 - 150 Hz, According to EN 61800-5-1, IEC/EN 60068-2-6
Resistance: 5 - 15.8 Hz, Amplitude 1 mm (peak)
Resistance: 15.8 – 150 Hz, 1 g, Maximum acceleration amplitude

Condizioni ambientali e climatiche

Altitude
Above 1000 m with 1 % derating per 100 m
Max. 1000 m
Max. 2000 m
Ambient operating temperature - min
-10 °C
Ambient operating temperature - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient operating temperature at 150% overload - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Circuito principale

Apparent power at 690 V
776.8 kVA
Current limitation
0.1 - 2 x IH (CT), motor, main circuit
Efficiency
98.1 % (η)
Input current ILN at 110% overload
653 A
Input current ILN at 150% overload
591 A
Mains current distortion
28 %
Mains switch-on frequency
Maximum of one time every 60 seconds
Mains voltage - min
525 V
Mains voltage - max
600 V
Operating mode
U/f control
Sensorless vector control (SLV)
Speed control with slip compensation
Torque regulation
Output frequency - min
0 Hz
Output frequency - max
400 Hz
Output voltage (U2)
600 V AC, 3-phase
690 V AC, 3-phase
Overload current IL at 110% overload
715 A
Overload current IL at 150% overload
885 A
Rated conditional short-circuit current (Iq)
65 kA
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
45 Hz
Rated frequency - max
66 Hz
Rated operational current (Ie) at 110% overload
650 A
Rated operational current (Ie) at 150% overload
590 A
Rated operational power at 525 V, 50 Hz
400 kW
Rated operational power at 525 V, 50 Hz, 110% overload
450 kW
Rated operational power at 600 V, 50 Hz
450 kW
Rated operational power at 600 V, 50 Hz, 110% overload
500 kW
Rated operational voltage
690 V AC, 3-phase
600 V AC, 3-phase
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
2 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
Supply frequency
50/60 Hz
Switching frequency
2 kHz, 1.5 - 6 kHz adjustable, fPWM, Power section, Main circuit
System configuration type
TN-S, TN-C, TN-C-S, TT, IT
Voltage rating - max
690 VAC

Potenza nominale d'impiego (Motore)

Assigned motor current IM at 525 V, 50 Hz, 110% overload
615 A
Assigned motor current IM at 525 V, 50 Hz, 150% overload
547 A
Assigned motor current IM at 600 V, 50 Hz, 110% overload
627 A
Assigned motor current IM at 600 V, 50 Hz, 150% overload
535 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
550 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
550 A
Assigned motor power at 690 V, 60 Hz
700 HP
Assigned motor power at 690 V, 60 Hz, 110% overload
700 HP

Potenza apparente

Apparent power at 600 V
675.5 kVA

Funzione di frenatura

Braking resistance
2.5 Ω
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie with external braking resistor - Main circuit
Adjustable to 150 % (I/Ie), DC - Main circuit
Adjustable to 150 %, DC - Main circuit
Switch-on threshold for the braking transistor
1050 VDC

Circuito di controllo

Number of inputs (analog)
2
Number of inputs (digital)
8
Number of outputs (analog)
2
Number of outputs (digital)
1
Number of relay outputs
3 (parameterizable, 2 changeover contacts and 1 N/O, 6 A (240 V AC) / 6 A (24 V DC))
Rated control voltage (Uc)
24 V DC (external, max. 250 mA options incl.)

Comunicazione

Communication interface
DeviceNet, optional
BACnet MS/TP, built in
PROFIBUS, optional
Modbus TCP, built in
CANopen®, optional
SmartWire-DT, optional
Modbus RTU, built in
Ethernet IP, built in
Connection to SmartWire-DT
In conjunction with DXG-NET-SWD SmartWire DT module
Yes
Protocol
BACnet
CAN
DeviceNet
EtherNet/IP
MODBUS
Other bus systems
PROFIBUS
PROFINET IO
TCP/IP

Verifica di progetto

Equipment heat dissipation, current-dependent Pvid
11929 W
Rated operational current for specified heat dissipation (In)
590 A
Static heat dissipation, non-current-dependent Pvs
291 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.

Esporta le caratteristiche del prodotto