Lejupielādēt dokumentu () no 20
Tīkla pārvaldība un savienojamība

Eaton Gigabit Network Card

The Eaton Gigabit Network Card (Network-M2) is Eaton’s latest UPS network management  card that delivers IT professionals with new and exciting capabilities and features. With better speed and cybersecurity, the Gigabit Network Card improves business continuity by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage.

The Network-M2 has been upgraded to Network-M3!

Access valuable Network-M2 info and resources here, ensuring continuity while we upgrade to Network-M3 for even better features!

Leading cybersecurity

The first network management card to be UL 2900-2-2 certified for cybersecurity.

Convenient web interface

Real-time enterprise monitoring from any browser

Watch video on cybersecurity benefits

Eaton's Gigabit Network Card and Industrial Gateway Card are the first UPS connectivity devices to meet both UL 2900-1 and IEC 62443-4-2 cybersecurity standards.

As we are replacing our customers’ old UPSs with new Eaton models, we’ve also been adding Eaton’s new Gigabit Network Card, which not only addresses cybersecurity but also satisfies compliance issues.

Geoff Turner, CEO, Elevate Technology Group, managed service provider

Protect your investment with software

The Gigabit Network Card is compatible with the Brightlayer Data Centers suite software. When used together, these hardware/software solutions protect data and preserve business continuity with automated actions during power events, such as graceful shutdown and the reallocation of virtual machines.
Specifikācijas

Technical specifications

 

FUNCTION

 

 

Web/SNMP communications

 

HARDWARE COMPATIBILITY

UPS: 5P,5PX5PX G2, 5SC Rack9PX9SX91309E, 93PS (fw 2.50 ->), 91PS, 91PS Monoblock, 93E 15-80 EMEA (fw 8.00.01->)

PDU: ATS rack PDU (EATS16N, EATS30N)

NETWORK COMPATIBILITY  IPv4/v6, TLSv1.2, HTTP(S)v1.1, NTP, SMTP(S), BOOTP/DHCP, SSH, SysLog(S), LDAP, AD, RADIUS

 

 

UPS SUPPORTED

 

 

 

5SC Rack and Rack, 5P, 5PX, 9PX, 9SX, 9E, 93E, 91PS, 93PS, 93PM

 

 

 

COMPATIBLE WITH

 

 

 

SNMP v1 and v3 and IP v4 and v6

 

 

 

CATALOG NUMBER

 

 

 

Network-M3

 

CERTIFICATIONS UL 2900-1
 IEC 62443-4-2

PART NUMBER

744-A4920
PROTOCOL SUPPORT

HTTPS1.1, MQTTS, TLS1.2, SNMPv1, SNMPv2c, SNMPv3, BOOTP/DHCP, CLI, SSH, ARP and Syslog

 

 

EATON GIGABIT NETWORK CARD PROTOCOL SUPPORT

 

 

 

 

 

UPS SLOT TYPE

 

 

 

Mini-Slot

 

 

 

NETWORK SUPPORT

 

 

 

Ethernet 10/100/1000BaseT

 

 

 

TEMPERATURE AND HUMIDITY MONITORING

 

 

 

Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026)

 

 

 

SOFTWARE SUPPORT

 

 

Brightlayer Data Centers suite sofware: Data Center Performance Management (DCPM), Distributed IT Performance Management (DITPM), Visual Power Manager (VPM), Intelligent Power Manager (IPM) and Visual Capacity Optimization Manager (VCOM); Cyber Secured Monitoring (CSM)

 

 

 

SUPPORTED MIB

 

 

MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB

 

SUPPORTED BROWSERS Chrome, Edge

 

 

O/S SUPPORTED FOR SHUTDOWN

 

 

 

Microsoft Windows, UNIX, and Linux

 

 

 

LOCAL LANGUAGE SUPPORT

 

 

 

English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese

 

 

 

OPERATING TEMPERATURE

 

 

 

0 to 40° C

 

 

 

OPERATING HUMIDITY

 

 

 

90% RH max. without condensation

 

 

 

POWER INPUT

 

 

 

5  - 12 V

 

 

 

CURRENT CONSUMPTION

 

 

 

500/1000mA max. depending on UPS

 

 

 

DIMENSIONS (H X W X D)

 

 

 

135.00 x 66.00 x 41.00 mm

 

 

 

WEIGHT (OZ.)

 

 

 

65 g

 

 

 

REGULATORY

 

 

 

Same as UPS

 

Lejupielādes saites
X
Download Close

GUI Interface Overview

GUI Interface General Settings

Replacing your network card?