Lejupielādēt dokumentu () no 20
Hydraulic & Lubrication filters

HP

The high pressure filters of the series HP are made of carbon steel and can handle a maximum pressure of 6,000 psi (420 bar). The HP-filters are in-line mounted and bypass and reversing valves are available. They have visual/electrical DP indicators.

Filter Type
Inline mounted
max. operating pressure
6,000 psi (420 bar)
operating temperature
14-176 °F (-10-80 °C)

Galvenās iezīmes

  • Star-shaped, pleated filter material
  • Flow direction from outside to inside
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications

  • All petroleum based fluids
  • HW-emulsions
  • Water glycols
  • Most synthetic and lubrication fluids
Specifikācijas

Izceliet atšķirības
Rādīt tikai atšķirības
Slēpt tukšās iezīmes

Specifications

operating temperature: +14 °F to +212 °F
operating medium mineral oil, other media on request
max. operating pressure: 6,000 psi
test pressure: 8,580 psi
process connection: thread connection
housing material: EN-GJS-400-18-LT, carbon steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: 0.01 gal; 0.02 gal; 0.03 gal