Lejupielādēt dokumentu () no 20

JBXFC0G08MSSDSMR

Right angle plug, IP40, size 0, 8 male contacts, cable clamp protective boot; JBXFC0G08MSSDSMR

Vispārējā informācija

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC0G08MSSDSMR
Product Length/Depth
30.5 mm
Product Height
29.5 mm
Product Width
10 mm
Product Weight
13.81 g
Compliances
UL 1977

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland With Optional Boot

Eksportēt produkta specifikāciju