Wyszukiwanie informacji
Pobierz dokument () Wyszukiwania 20
Sprawiamy, że to co ważne działa.*

190024
Kod modelu: PKZM4-63-EA

Eaton Moeller® series PKZM4 Motor-protective circuit-breaker (-EA), Ir= 55 - 65 A, Screw terminals, Terminations: IP00

General specifications

Product Name
Eaton Moeller® series PKZM4 Motor-protective circuit-breaker
Catalog Number
190024
EAN
4015081880201
Product Length/Depth
160 mm
Product Height
140 mm
Product Width
55 mm
Product Weight
1.136 kg
Compliances
RoHS conform
CE Marked
Model Code
PKZM4-63-EA

Features & Functions

Actuator type
Turn button
Functions
Phase failure sensitive
Number of poles
Three-pole

Electrical rating

Rated operational power at AC-3e, 220/230 V, 50 Hz
18.5 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
34 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
65 A

Short-circuit rating

Rated short-circuit breaking capacity Icu at 400 V AC
50 kA
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
1008 A, Irm

Trip blocks

Overload release current setting - min
55 A
Overload release current setting - max
65 A

Eksport specyfikacji produktu

Potrzebujesz wsparcia przy produkcie?

Support from Eaton

Contact us

+359884477015