Ladda ner dokument () av 20
Vi får det som är viktigt att fungera

CYME Server

System operators need to respond quickly and decisively to changing network conditions and threats while driving significant improvements in network efficiency and reliability.
Eaton's CYME Server brings CYME network model and analysis engines into your IT environment to facilitate the widespread and efficient use of this powerful engineering analysis tool.  The CYME Server solution enables a large number of users to simultaneously and concurrently perform CYME simulation requests from various client applications; DMS, OMS, EMS, SCADA, GIS, etc. Unbalanced load flow, detailed short-circuit, protection scheme validation are examples of analysis that can be performed to provide accurate meaningful results in near real-time. As simulation requests are received, the CYME Server processes resolve the simulations, and delivers the results in off-line, near real-time and real-time operation modes.  Information sharing is simplified to allow better interaction between end-users. Furthermore, operators will be able to make informed real-time decisions.

CYME Server software

Key features

Eaton's CYME Server is a complete Service Oriented Architecture (SOA) solution which offers real-time network analysis with powerful CYME simulation engines.

As a hardware-independent solution, CYME Server can be seamlessly embedded into enterprise applications. It can be deployed as a client/server solution, as a web-based tool on your intranet, as an application service provider (ASP) or as a web service.

Key IT features include:

  • Distributed computing
  • Loose coupling with SOA services
  • Network transparency
  • Access control
  • Asynchronous processing
  • 24/7 availability

A system of scalability, flexibility and reliability

Eaton's CYME Server solution employs state-of-the-art calculation algorithms to meet simulation needs.

Management tools are provided to support analyses such as:

  • Balanced and unbalanced load flow
  • Detailed three-phase and single-phase fault calculations
  • State estimation / Load allocation
  • Protection scheme validation
  • Voltage optimization
  • Load balancing, loss reduction
  • Integrated Volt/VAR Control (IVVC) simulation and validation
  • Contingency analysis and service restoration
  • Reliability analysis

As GIS specialists, network operators and engineers launch the CYME Server solution within a preferred DMS, GIS, CAD, OMS, EMS or SCADA system. CYME Server works only with a single central database shared by the different departments, or can work with autonomous XML-based study files.

Need product support?

CYME users portal: my.cyme.com

E: Digital-EnquiryEMEA@eaton.com

Questions before you buy

E: Digital-EnquiryEMEA@eaton.com