Download document () of 20
Sensors and limit switches

ECSD Series CurrentWatch DC current switches

The CurrentWatch ECSD Series current-operated switches provide the same dependable indication of status offered by the CurrentWatch ECS Series, but with the added benefit of increased set point precision.

A choice of three jumper-selectable input ranges allow the ECSD Series to be tailored to an application, providing more precise control through improved set point resolution.

Features such as isolated solid-state or mechanical relay outputs; 4—20 A, 10—50 A, and 20—100 A input ranges are standard.

ECSD Series CurrentWatch DC current switches core features

  • Choice of mechanical relay or solid-state outputs
    • SPDT (Form C) relay, 5.0 A at 240 Vac or 30 Vdc
    • Solid-state, NO, 0.15 A at 240 Vac/Vdc
  • Easily adjustable set point—speeds start-up and reduces inventory
  • Compact, one-piece design—easily fits in crowded control panels
  • Input isolation—safer than shunt/relay combinations
  • Adaptive hysteresis—hysteresis is five percent of set point, allowing closer control than fixed-hysteresis switches 
  • Solid-core housings

Applications in which the ECSD Series current switches excel

  • Electronic proof of flow—current operated switches eliminate the need for multiple pipe or duct penetrations
  • Welders—Instant indication of equipment status
  • Large drive motors—provide monitoring for field loss protection
  • Power supplies—detect and signal overcurrent condition before equipment damage
  • UPS—monitors battery output
  • Ancillary equipment
Robotic arms welding

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close