Think differently about programmable logic controllers (PLCs)
With the XControl system, Eaton offers machine and system builders compact, powerful and flexible programmable logic controllers (PLCs) for implementing lean and modern automation concept - especially if used in combination with our modular I/O expansions XN300 and the innovative touch panels of the XV series.
Pluggable connection levels (push-in & plug)
![]() |
![]() |
![]() |
|
XC104 | XC204 | XC303 | |
Applications | simple control and regulation tasks | small to medium automation tasks | large automation tasks |
Processor | ARM CORTEX A7 (solo) @800MHz | ARM CORTEX A7 (solo) @800MHz (types ..C10-000, ..C11-003)
ARM CORTEX A7 (dual) @1000MHz (types ...C21-001, ...C20-002) |
ARM CORTEX A7 Dual Core @960MHz |
Expandable with up to | 6x I/O modules | 16x I/O modules | 32x I/O modules |
Ethernet ports | 1x | 1-2x | 1-3x |
Real-time clock (RTC) | • | • | • |
USB | • | • | • |
SD Slot | • | ||
WEB-visu | HTML5 | ||
OPC-UA server | • | • | • |
Communications | Modbus TCP | - Modbus TCP - EtherCAT - CAN - CANOPEN - RS485 - Modbus RTU |
- Modbus TCP - EtherCAT - CAN - CANOPEN - RS485 - Modbus RTU |
Always connected
A powerful and flexible control system, allowing machine and plant builders to achieve a slim and modern automation concept in combination with the compact XN300 I/O slices and the innovative XV300 touch panel.
Your search "" did not match any documents or products.