Knowledge Search
Download document () of 20

KLM-1

Eaton Bussmann series KLM fuse, DC Control circuits, DC photovoltaic systems, 1 A, Non-indicating, Ferrule end x ferrule end, 50 kAIC at 600 Vdc, 100 kAIC at 600 V, Melamine tube, Nickel-plated bronze endcap, 600 V, 600 Vdc

General specifications

Product Name
Eaton Bussmann series KLM fuse
Catalog Number
KLM-1
UPC
051712695077
EAN
5027590063340
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.18 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
1 A
Interrupt rating
50 kAIC at 600 Vdc
100 kAIC at 600 Vac
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Nickel-plated bronze endcap
Melamine tube
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877