Eaton’s Cooper Power series Envirotran three-phase pad-mounted transformer is an environmentally responsible, highly efficient and safer choice. Filled with FR3 dielectric fluid, the units provide fire safety benefits coupled with an extended insulation life of 5-8 times longer than that of a traditional mineral oil transformer, thus extending the asset life.
Cargill's FR3 dielectric fluid provides superior transformer performance, safety and environmental friendliness.
| Base kVA at 75 AWR |
45 kVA to 12,000 kVA |
| kVA increase at 65/75 AWR |
+12% (max rating up to 13,440 kVA) |
| kVA increase at 55/75 AWR |
+22% (max rating up to 14,640 kVA) |
| Primary voltage |
2400 V to 46,000 V |
| Secondary voltage |
120 V to 24,940 V |
| Basic Impulse Level (BIL) |
30 kV to 250 kV |
| Additional forced-air ratings |
+15%, +25%, +33% to Base kVA |
| ANSI/IEEE |
C57.154, C57.12.00 and C57.12.34 |
| CSA |
C227.4 |
| NEMA (sound level) |
NEMA TR-1 |
| Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
| Layout |
Compartmental type |
| Tamper resistance |
Three-point latching and padlock system with recessed penta-head bolts |
| Enclosure integrity |
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction) |
| Material |
Mild or stainless steel (304L) |
| Enclosure environment |
Indoor and outdoor |
| Insulating medium |
Air |
| Distribution transformer |
3-phase pad-mounted |
| Install location |
Indoor & outdoor |
| Power direction |
Step-down and step-up |
Product advisory
Learn about the fundamentals of medium-voltage transformers
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.