The Fulleon Solista LX visual alarm device (VAD) is an EN54-23 rated fire alarm beacon. Achieved through its unique lens design which distributes light in a highly controlled pattern, it achieves the required illumination specified by EN54-23 while drawing a low current consumption.
Taking its design principles from the popular Solista Maxi, the Solista LX is compact and slim; blending in when it's not required and standing out when it is. Now in its second generation, it features soft-start technology enabling the maximum product loading and protection against overloading and fault.
Extensively certified globally to a number of 3rd party bodies including NF, VdS, CNBoP and AS. A number of options are available in the range to customise Solista LX to your requirements, including wall or ceiling (designed for installation up to 3m), red or white body colour, 1Hz or 0.5Hz flash rate and 5 base options.
The patented long life LED lens optics used in the LX have been developed specifically for the VAD EN54-23 standard.
It uses modern 'thick-mould' injection moulding techniques and innovative cylindrical output to achieve the correct level of illumination while keeping power consumption as low as possible.
As one of the first certified EN54-23 VAD products on the market, the LX range has led the way in innovation. Now in it's 2nd generation, and with the integration of multiple addressable protocols, the LX range continues to be the preferred VAD
In a few seconds, this online specifying tool can help you identify the correct VAD LX products for your project, give you an indication of the number of devices needed, along with their positioning.
As the world's leading manufacturer of fire notification devices, we're the perfect fit for those looking to grow and develop their industry presence with an Original Equipment Manufacturer (OEM).
Adapt and Complement
Adapt to suit - installations have limitations, customise your device to meet them
Available in red or white housing, red or white flash ( 1Hz or 0.5Hz rate), wall or ceiling, high or low power and with 5 different base options that offer a range of conduit, ingress and aesthetic choices. You can easily design your fire device to meet your exact requirements.
*(IHS Markit, 2018).
Your search "" did not match any documents or products.