The DET-RS is a compact wireless shock and movement detector that uses configurable sensing technology. Using an accelerometer, it is capable of detecting vibration or movement of the surface it is fixed to. The DET-RS has been designed to work with any Scantronic 868MHz narrow-band receiver.
Consistent with the DET-RDC the product is available in white, brown and anthracite grey. Its slimline housing helps it to blend into a variety of environments, making it ideal for almost any door or window installation.
The products are certified to EN 50131-2-8 and are therefore suitable for use in systems installed to conform to PD 6662:2017 at Grade 2 and environmental class II.
Feature | Description |
Part no. | DET-RS-W (white), DET-RS-B (brown), DET-RS-G (grey) |
Power supply | 3V CR2 Li/Mn02 battery |
Temperature range | -10 to +55 ˚C |
Tamper | Front and rear |
Dimensions | 103 x 19 x 24mm (H x W x D) |
Weight | 40 gms (with battery fitted) |
compliance | EN50131-2-8 Grade 2 EN61000-6-3:2001 Environmental Class II |
Support from Eaton
Need product support?
9am - 5pm, Monday to Friday.
Phone: 01753 608700 option 3, then option 5