Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
The Eaton XTM-18 supercapacitor module is a high-reliability energy storage solution providing highdensity power for warehouse automation machines such as pallet movers and Automated Guided Vehicles (AGVs), material handling equipment (MHE), wind turbines, battery-started generators, vehicle engines, and for peak power shaving to ensure power quality.
With millions of charge/discharge cycles and up to 20 years of operating life, XTM-18 modules can replace or augment existing battery systems. The compact design allows for easy integration in space-constrained applications with no external monitoring system required. Each module comprises six supercapacitor cells with an ESR of 22 milliohms, operating voltage of 18V, and combined capacitance of 61.7 F
This tool is designed to calculate and compare the total cost of ownership over the life of the backup power system for two energy storage technologies.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.