Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

RATED MAXIMUM VOLTAGE 600 Vac and 600 Vdc
CONTINUOUS CURRENT 250 - 1200 A (drawout)
INTERRUPTING RATING 65, 85, 100, and 200  kAIC

Standards

NEMA PB-2
THIRD PARTY APPROVAL/RECOGNITION UL891/cUL (Standards)
SEISMIC QUALIFICATION Pow-R-Line C switchboards certificate

Devices

PROTECTION DEVICES Molded Case Circuit Breakers 
METERS Power Xpert Meter and IQ Meter
SURGE PROTECTION DEVICES SPD
DEVICE MOUNTING Drawout

Enclosure

ACCESS Front access (Enclosure)
ENCLOSURE TYPE NEMA Type 1
STANDARD INDOOR WIDTH DIMENSIONS* 36 or 44 inches
STANDARD INDOOR DEPTH DIMENSIONS* XX (Enclosure)
STANDARD INDOOR HEIGHT DIMENSIONS* 90 inches
CUSTOM DIMENSIONS AVAILABLE Contact satellite manufacturing facility