Download document () of 20
Sensors and limit switches

EACR Series CurrentWatch RMS current sensors

The CurrentWatch EACR Series current sensor family combines a current sensor and a “true rms” signal into a single package.

The EACR Series provides true rms output on distorted waveforms found on variable frequency drives or silicon-controlled rectifier outputs, and on linear loads in “noisy” power environments.

Available in solid- or split-core housings.

EACR series CurrentWatch RMS current sensors core features

  • True rms output—true rms technology is accurate on distorted waveforms like VFD or SCR outputs
  • Jumper-selectable ranges—reduces inventory and eliminates zero and span 
  • Isolation—output is magnetically isolated from the input for safety and elimination of insertion loss (voltage drop)

Application in which the EACR series current sensors excel

  • VFD controlled loads—monitoring Vdc output indicates how the motor and attached load are operating
  • SCR controlled loads—accurate measurement of phase angle fired or burst fired (time proportioned) SCRs, with faster current measurement than temperature sensors
  • Switching power supplies and electronic ballasts—true rms sensing is the most accurate way to measure power supply or ballast input power
variable frequency drive

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close