Download document () of 20
Sensors and limit switches

EDC Series CurrentWatch DC current sensors

The CurrentWatch EDC Series combines a hall effect sensor and signal conditioner into a single package for use in DC current applications up to 300 A.

The EDC Series has jumper-selected current input ranges and industry-standard outputs: 4–20 mA, 0–5 Vdc or 0–10 Vdc.

Available in split-core models for quick and easy installation.

EDC Series CurrentWatch DC current sensors core features

  • Broad range of options to meet application needs—NO or NC, solid-state or mechanical relays, normally energized or normally de-energized contacts
  • Set point options maximize ease-of-use and application flexibility—field-selectable 5, 10 or 30 mA set points on the EGF "Tri-set" models make user adjustments fast, sure and convenient
  • Compatible with standard equipment—application on single- and three-phase systems, ideal for use with shunt trip breakers, and magnetically isolated from monitored circuit and control power

Applications in which the EDC Series current sensors excel

  • Personnel protection (typically 5 mA)—detects sensitive ground fault conditions, which could cause injury to people, and functions as a sensor and alarm trigger when applied as an input to an overall ground fault protection system
  • Equipment protection (typically 10 or 30 mA)—for applications where personnel protection is not the primary concern, higher set point capability helps eliminate nuisance tripping while still providing adequate ground fault detection to protect machine electronics
circuit breaker maintenance

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close