Eaton's Cooper Power series single-phase conventional overhead transformers are designed for exceptional performance. Available in ratings from 5-167 kVA, the transformers are designed with an interlaced core (5-50 kVA), which is recommended by the Electric Power Research Institute (EPRI). Conventional transformers meet or exceed the requirements of applicable ANSI and NEMA standards. Single-phase overhead transformers can be filled with standard electrical grade mineral insulating oil or fire-resistant FR3 fluid.
Learn about the fundamentals of medium-voltage transformers
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.