Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
86 Results
Sort By
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #3 AWG, Solid A: #2 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #3 AWG, Solid A: #2 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #3 AWG, Solid A: #2 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: 2/0 AWG, Solid A: 3/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: No connector, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #3 AWG, Solid A: #2 AWG, Copper splice, 2 pc rejacket, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: 2/0 AWG, Solid A: 3/0 AWG, Copper splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #2 AWG, Al transition splice, Strand B: #1 AWG, Solid B: #1 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #2 AWG, Al transition splice, Strand B: #1 AWG, Solid B: #1 AWG, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #2 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #2 AWG, Solid A: #2 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.64-0.91 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al transition splice, Strand B: 2/0 AWG, Solid B: 3/0 AWG, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 2/0 AWG, Solid A: 3/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Two piece cold shrink rejacketing kit, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 2/0 AWG, Solid A: 3/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 2/0 AWG, Solid A: 3/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 3/0 AWG, Solid A: 4/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 3/0 AWG, Solid A: 4/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 4/0 AWG, Solid A: 250 kcmil, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 250 kcmil, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: No connector, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #2 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al transition splice, Strand B: 2/0 AWG, Solid B: 3/0 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.75-1.010 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al transition splice, Strand B: 2/0 AWG, Solid B: 3/0 AWG, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.89-1.140 inch, Strand A: 4/0 AWG, Solid A: 250 kcmil, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.89-1.140 inch, Strand A: 4/0 AWG, Solid A: 250 kcmil, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.89-1.140 inch, Strand A: 250 kcmil, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 15 kV, AC 1 min: 35 kV, DC 15 min: 70 kV, BIL: 110 kV, Cable insul: 0.89-1.140 inch, Strand A: No connector, Individual box kit
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #3 AWG, Solid A: #2 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Individual box kit
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Consumers Energy label, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al transition splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Florida Power and Light label, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #2 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #2 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Individual box kit
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al transition splice, Strand B: 1/0 AWG, Solid B: 2/0 AWG, Individual box kit
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.75-1.010 inch, Strand A: #2 AWG, Solid A: #1 AWG, Al transition splice, Strand B: #1 AWG, Solid B: 1/0 AWG, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.89-1.140 inch, Strand A: #1 AWG, Solid A: 1/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.89-1.140 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Bulk pack 25
Eaton Cooper Power series EZ II Splice, Single piece cold shrink rejacketing kit, 25 kV, AC 1 min: 52 kV, DC 15 min: 100 kV, BIL: 150 kV, Cable insul: 0.89-1.140 inch, Strand A: 1/0 AWG, Solid A: 2/0 AWG, Al splice, Individual box kit

Splice voltage ratings in accordance with IEEE Std 404 standard

Voltage ratings and characteristics
Description
Voltage
Standard voltage class (kV)
15
25
35
Maximum rating phase-to-ground (kV rms)
8.7
14.4
20.2
AC 60 Hz 1-minute withstand (kV rms)
35
52
69
DC 15-minute withstand (kV)
70
100
125
BIL and full wave crest (kV peak)
110
150
200
Minimum corona voltage level (kV)
13
22
31

Splice rurrent ratings in accordance with IEEE Std 404 standard

Current ratings and characteristics
Description
Amperes
Continuous
Equal to the current rating of the cable per IEEE Std 404 standard
Short Time
Equal to the current rating of the cable per IEEE Std 404 standard