Eaton’s Cooper Power series VFI substation transformer combines a conventional distribution transformer with a vacuum fault interrupter (VFI) — delivering both voltage transformation and transformer overcurrent protection in a single space- and money- saving package. Transformers intended for indoor use are filled with safe, efficient FR3 dielectric fluid, offering enhanced fire protection and longer lifespan.
| Available in kVA range |
45kVA to 12,000kVA |
| Primary configuration |
Delta or Wye connected |
| Primary voltage |
2400 V-34,500 V |
| Secondary voltage |
208Y/120 V to 14,400 V |
| Basic Impulse Level |
Up to 150kV |
| ANSI/IEEE |
C57.12.00 and C57.12.36 |
| CSA |
C88-M90 |
| NEMA (sound level) |
NEMA TR-1 |
| Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
| Tamper resistance |
Three-point latching and padlock system with recessed penta-head bolts |
| Enclosure integrity |
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction) |
| Material |
Mild or stainless steel (304L) |
| Enclosure environment |
Indoor and outdoor |
| Insulating medium |
Air |
| Distribution transformer |
Three-phase substation |
| Install location |
Indoor and outdoor |
| Power direction |
Step-down and step-up |
| Overcurrent protection |
Vacuum Fault Interrupter (VFI) |
| Motor operator | Remote reset of VFI (optional) |
Learn about the fundamentals of medium-voltage transformers
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.