Knowledge Search
Download document () of 20
We make what matters work*
Backup Power (UPS)

Eaton 9355 UPS

The Eaton 9355 UPS (formerly the Powerware 9355) is a three-phase, double-conversion online UPS that provides a complete power protection solution. In a footprint that is up to 75 percent smaller than comparable UPSs, the 9355 UPS comes complete with internal batteries, an integrated power distribution module and a maintenance bypass switch. Without the need for large external battery cabinets, it is possible to parallel up to four UPSs to build out redundancy or add capacity with less space than a typical large UPS requires, thanks to Eaton's patented HotSync paralleling technology.

Power rating
10-30 kVA
Voltage
208/220/480/600 VAC
Configuration
Tower

Reduces total cost of ownership

• More real power in less space with 0.9 output power factor
• Industry-leading power density with small footprint and more power capacity than comparable UPSs
• Scalable with 10 kVA models that can be upgraded with an additional 10 kVA of capacity
• Sleek tower design that includes internal batteries

Maximizes flexibility

• Power distribution module options
• Split phase architecture
• Enables paralleling of up to four 9355 UPSs for additional capacity and redundancy

Maximizes availability and reliability

• Extended battery runtime options
• Optional bypass to service UPS without disturbing the load
• Connectivity and software options for remote monitoring and management

Innovative three-stage battery charging system

Eaton offers startup, warranty and additional services for Eaton 9355 UPS units

Eaton offers startup, warranty and additional services for Eaton 9355 UPS units

Available as an emergency lighting UPS

Specifications

Product snapshot

POWER RATING

10-30 kVA

VOLTAGE

208/220/480/600 VAC three phase

FREQUENCY

50/60 Hz

TOPOLOGY

Double conversion

CONFIGURATION

Tower

GENERAL

DIAGNOSTICS

Full system self-test at startup

UPS BYPASS

Automatic on overload or UPS failure

PARALLEL FOR REDUNDANCY

Yes, using Powerware Hot Sync technology and capacity

DIMENSIONS AND WEIGHTS

See product brochure

OVERLOAD (NORMAL OPERATION)

150% for 5 sec / 125% for 1 min (online), 110% for 10 min

ELECTRICAL INPUT

NOMINAL INPUT VOLTAGE

9355 (10 - 15 kVA):

208V/120V or 220V/127V three-phase 400V models also available 

9355 (20 - 30 kVA): 

208V/120V, 220V/127V +10, -15% 480V/277V, 600V (480+600 with transformer) 400V models also available

INPUT VOLTAGE RANGE

-15%, +10% from nominal at 100% load without depleting battery

OPERATING FREQUENCY

50/60 Hz (45 to 65 Hz)

INPUT POWER FACTOR

9355 (10 - 15 kVA): 

>0.99 typical, >0.96 frequency converter

9355 (20 - 30 kVA):

0.99 typical 

INPUT CURRENT DISTORTION

5% THD

ELECTRICAL OUTPUT

NOMINAL OUTPUT VOLTAGE 

9355 (10 - 15 kVA):

208/120, 220/127 Vac 

9355 (20 - 30 kVA):

208/120, 220/120 Vac

OUTPUT VOLTAGE REGULATION

9355 (10 - 15 kVA):

±1% static; ±5% dynamic at 100% resistive load change, <1 ms response time

9355 (20 - 30 kVA):

±1% static; ±4% dynamic with 100% step load recovery within 1 ms response time

EFFICIENCY

91%, typical

HEAT DISSIPATION (BTU/HR)

10 kVA models:
3,798 @ 208V and 220V input
6,294 @ 480V and 600V (with input isolation transformer)

15 kVA models: 5,122 @ 208V and 220V input
8,134 @ 480V and 600V (with input isolation transformer)

20 kVA models:
6,762 @ 208V and 220V input
10,450 @ 480V and 600V (with input isolation transformer)

30 kVA models:
9,220 @ 208V and 220V input
13,831 @ 480V and 600V (with input isolation transformer)

BATTERY

BATTERY TYPE

9 Ah, sealed, lead-acid, maintenance-free

BATTERY RUNTIME

See product brochure

BATTERY MANAGEMENT

ABM technology

BATTERY REPLACEMENT

Field-replaceable

CHARGER

9355 (10 - 15 kVA):

Default is 3.4A per battery string. Charger current is configurable from 0.5A to 25A per string with an overall maximum of 34A (limited by input current)

9355 (20 - 30 kVA):

Default is 8A

START-ON-BATTERY

Allows start of UPS without utility input

COMMUNICATIONS

LCD DISPLAY

Graphical LCD with blue backlight

LEDS

(4) LEDs for notice and alarm

AUDIBLE ALARMS

Yes

COMMUNICATION PORTS

(1) RS-232, (1) relay contact, (1) REPO, (2) environmental input

COMMUNICATION SLOTS

(2) X-Slot communication bays

POWER MANAGEMENT SOFTWARE

Bundled software suite CD

ENVIRONMENTAL

OPERATING TEMPERATURE

50–104ºF (10–40ºC), 45ºC with 7.5% derating; Optimal battery performance: 77ºF (25ºC)

STORAGE TEMPERATURE

32–77ºF (0–25ºC); Recommended battery storage: 59–77ºF (15–25ºC)

RELATIVE HUMIDITY

9355 (10 - 15 kVA):

0–95%, non-condensing

9355 (20 - 30 kVA):

5–95%, non-condensing

AUDIBLE NOISE

9355 (10 - 15 kVA):

<56 dBA at 1 meter (noiseless room) typical

9355 (20 - 30 kVA):

<58 dBA at 1 meter depending on load

ALTITUDE

9355 (10 - 15 kVA):

9,843 ft. (3000m) without derating

9355 (20 - 30 kVA):

<3000m

CERTIFICATIONS

SAFETY CERTIFICATIONS

UL1778 5th Edition, CSA C22.2 No. 107.3-14, NOM-NYCE

EMC COMPLIANCE

47 CFR Part 15/ICES-003 Class A

QUALITY

ISO 9001:2015, ISO 14001:2004

SURGE ANSI C62.41 Category B3, IEC 61000-4-5 

MARKINGS

cULus, NOM-NYCE

POWER DISTRIBUTION MODULE WITH MECHANICAL BYPASS SWITCH

See product brochure

OPTIONS

See product brochure

BUILT-IN CONNECTIVITY OPTIONS

See product brochure

Due to continuing improvements, specifications are subject to change without notice.
Download Links
X
Download Close