Knowledge Search
Download document () of 20
Power distribution for IT equipment

Eaton metered input rack PDU

Eaton metered input rack PDUs give you remote monitoring capabilities and provide access to your power data whenever you want it, wherever you are. You also can monitor your critical equipment within each colour-coded outlet section from a single interface and achieve 1% billing-grade accuracy. With all of the features of the basic PDU, 0U, 1U and 2U metered input rack-mount PDUs provide you with the ability to reduce infrastructure costs by daisy-chaining up to eight metered PDUs to share the same network connection and single IP address. The metered input PDU also simplifies load balancing and helps prevent overloads.

Take a look at the Eaton Metered Input rack PDU

Reduce network costs

Connect up to eight PDUs using the same IP address.

Easily organise demand

Colour-coded outlet sections match circuit breakers for easy identification, preventing unbalanced demand loading.

Flexible mounting

0U, 1U, 2U footprint offerings
Tool-less mounting buttons
Optional side mounting
Clip feet

Avoid costly downtime

Remove hot-swappable meter without power disruption to IT equipment.

Prevent accidental disconnects

Easily secure plugs with outlet grips

Save time

Through mass configuration management you can apply commands across multiple units instantly

Improve your data centre efficiency with metered rack PDUs

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.

Environmental monitoring capability

The Eaton Environmental Monitoring Probe (EMP) Gen 2 adds temperature, humidity and dry-contact monitoring for rack PDUs as well as the ability to daisy-chain them (up to 3 per host). 

Specifications
Highlight differences
Show only differences
Hide blank features

Find the right rack PDU for your IT needs

Specify basic, metered input, metered outlet or managed PDUs, also known as switched PDUs, in addition to several other key features.

Download Links
X
Download Close

Learn more about the technology platform in Eaton's ePDU G3 platform