Document downloaden () van 20

098595
Model Code: FP25-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Front plate, HxW=250x375mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
098595
EAN
4015080985952
Product Length/Depth
300 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
0.608 kg
Compliances
RoHS conform
Model Code
FP25-ID

Delivery program

Type
  • Accessory
  • Distribution board assembly
  • xEnergy Safety Ci
Model
Base front/back
Accessory/spare part type
Cable compartment cladding
Front plates
Color
Gray

Technical Data - Mechanical

Material
Plastic
Load capacity - max
0 kg
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
375 mm

Additional information

Functions
For covering the plinth area (cabling area)
RAL-number
7035
Special features
1 off per section width
Suitable for
Cable patch
Outdoor set-up
Used with
Distribution board assembly
xEnergy Safety Ci
Accessory

Productspecificatie exporteren