Dokument herunterladen () von 20
  • houses-solar-panels-aerial-getty-1175949984-low-res.png

    Low-voltage design and analysis tool

    Eaton's CYME low-voltage design and analysis tool (LVDAT) is a web application that supports efficiency, accuracy and standardization of analysis work in an easy-to-use interface. As part of the Brightlayer Utilities suite, the LVDAT extends the existing CYME engineering model for use across the distribution utility planning and estimation teams.
    Contact me about this product

Streamlining the engineering process 

To help utilities fulfill low-voltage design requirements and make the most of engineering resources, this innovative and effective tool allows teams to execute analyses and visualize results in a novel web application that integrates and expands an existing CYME portfolio. In addition, this scalable solution supports small, medium and large deployments.

By utilizing a role-management system, this web app allows planners to pre-define, parameterize and customize the web app so that the low-voltage designer can focus on modeling and executing the low-voltage study.

 

Download LVDAT brochure

 

man-with-pc-at-substation.jpg

Capabilities

  • Visualize geo-referenced service territories and single-line diagrams of both the medium-voltage and low-voltage distribution system overlaid on a Google Maps interface
  • Quickly identify a customer or project location using search by address (powered by Google Maps)
  • Run multiple analyses simultaneously to provide operational parameters such as cable ampacity and motor starting capacity
  • Determine power flow using different load models such as summer or winter scenarios
CYME Low-voltage design and analysis tool

Functionality by role 

  • Define regions and associate regions to groups and users
  • Determine study statuses to match internal processes
  • Visualize simulation data using presets to apply contextual results to one-line diagram displays
  • Connect to CYME network and equipment databases
  • Pre-define load types to follow standards and best practices
  • Design different simulation contexts with CYME load models and analysis configurations
  • Set CYME configuration for symbols and colors
170961882
X
Download Close