Download document () of 20
Call points, pullstations & pushbuttons

Series 1460 - Explosion-proof manual call point

Series 1460 is a metal, explosion-proof call point for manual signaling of fires, suited to areas with a potentially explosive atmosphere such as petrochemical and pharmaceutical industries, etc.

Available in a version with indirect activation (breaking the glass and then pressing the button are both necessary to activate the alarm) and a version with direct activation (breaking the glass is sufficient to activate the alarm). Available inside are a NO contact and an NC contact with changeover switching.

To reuse the call point, the broken glass has to be replaced. A break glass hammer is supplied.

Explosion proof
Suited to petrochemical and pharmaceutical industries.
Versions
Direct and indirect activation
Accessories
Hammer supplied

Core features

  • ATEX approved
  • Glass break
  • IP65 certified 
  • N° 2 cableway holes for 3/4 NPT hoses

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications

Highlight differences
Show only differences
Hide blank features

product codes

METAL EXPLOSION PROOF GLASS BREAK CALL POINT - IP65 - ATEX APPROVED - WITH HAMMER - DIRECT ACTIVATION - ITA/ENG 1460-A  
METAL EXPLOSION PROOF GLASS BREAK CALL POINT - IP65 - ATEX APPROVED - WITH HAMMER - INDIRECT ACTIVATION - ITA/ENG 1460-CSA  
METAL EXPLOSION PROOF GLASS BREAK CALL POINT - IP65 - ATEX APPROVED - WITH HAMMER - INDIRECT ACTIVATION - FRA/ENG 1460-FR-IN  
SPARE GLASS FOR CALL POINT 1460 1460-VR  
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4