Download document () of 20
Call points, pullstations & pushbuttons

Series 2495 - Manual call point

The Series 2495 is a glass break call point with direct operation (the glass breaking automatically determines the activation of the alarm). 

The glass, to be broken by simply pressing on it, is equipped with a specific safety film with normalised universal silkscreen print. 

To reset the call point, the glass must be replaced. Series 2495 is available in white and green.

Housing Material
Thermoplastic
Available Colours
White & green
Certified
IP54

Core features

  • Dual changeover contacts
  • Signalling LED
  • Simple use

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications

Highlight differences
Show only differences
Hide blank features

product codes

SPARE GLASS FOR 2495 2472-U  
BREAK GLASS CALL POINT - IP54 - WHITE 2495-CSA  
BREAK GLASS CALL POINT - IP54 - GREEN 2495-V  
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4