Download document () of 20
Call points, pullstations & pushbuttons

Series 2490 key switch manual call point

The Series 2490 is a round key-operated disconnecting switch manual call point in a thermoplastic case. The key block is equipped with a dual changeover contact with overall 6 terminals individually accessible. 

This product is suited to a variety of applications including for instance: opening alarm circuits, blocking devices, etc. Its transparent protective door can be sealed as a deterrent against possible break-ins.

Extra protection
Transparent protective door offers additional security against possible break-ins.
Housing material
Thermoplastic (in various colours per table)

Core features

  • Sealed door
  • Dual changeover contact
  • Operated using a key

Experience, innovation, quality from 30 years at your service

Eaton's range of alarms & signaling products is built on years of expertise as a market leader in fire protection & safe evacuation. The CSA components range includes power supply units, door holders, fire signboards, manual call points, sirens, and bells. All the devices are CPD certified by international labs.
Specifications

Highlight differences
Show only differences
Hide blank features

Product codes

KEY OPERATED SWITCH - WITH CHANGEOVER CONTACT 2490-CSA  
SPARE LOCK FOR 1493-1512 CSA07960  
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4