Knowledge Search
Download document () of 20
Backup Power (UPS)

Eaton 9PX UPS

The Eaton 9PX is a proven, best-in-class online double-conversion rackmount/tower UPS. The 9PX UPS features ABM technology, which extends battery service life up to 50 percent, and offers flexibility in battery types with nine models offering lithium-ion batteries. Select 9PX UPS models are bundled with the Eaton Gigabit Network card, the first in the industry to comply with both UL and IEC cybersecurity standards. To complete your backup power solution, pair your 9PX with the Brightlayer Data Centers suite for seamless management of your connected equipment.

Applications: IT, edge networks, medical/healthcare, universities, K-12, industrial automation, harsh electrical environments.

Power rating
700 VA - 11 kVA
Voltage
120V, 208V and 120/208V
Form factor
Rack/tower

Meet the new 9PX G2 UPS!

The next-generation double-conversion online UPS is here! With enhanced battery management (ABM+), best-in-class efficiency, more power in less (RU) space, market-leading cybersecurity and much more.

Eaton 9PX 6 kVA lithium-ion UPS

Perfect for enterprise IT, edge deployment and industrial applications, the 9PX 6 kVA lithium-ion UPS features lithium-ion batteries, remote firmware upgrades and seamless integration with leading HCI and virtualization platforms.
9PX 6 kVA lithium-ion UPS rack form left side view

Take a look at the Eaton 9PX UPS

Discover the top benefits of the 9PX UPS in this short video

LFP lithium-ion UPS batteries

Lithium-ion batteries, particularly Lithium-ion Phosphate (LFP) chemistry, are becoming increasingly popular for various applications due to their safety, stability and cost-effectiveness. Eaton's 9PX lithium-ion UPS offers a longer lifespan, lightweight design and a battery management system for optimal performance and peace of mind.

Eaton 9PX split-phase UPS available in 6-10 kVA

9PX split-phase online UPS models occupy less rack space than standard 9PX models and provide more room for your IT equipment while delivering better total cost of ownership.
eaton_9px6sprack.jpg

9PX lithium-ion UPS has been named the CRN 2021 Tech Innovator winner in the Power Protection and Management category

Learn how the Eaton 9PX UPS has helped customers achieve success across industries.

    9PX UPS frequently asked questions

    The 9PX UPS offers power ratings from 700VA to 11kVA.
    spacer
    The 9PX UPS is available as a rack/tower UPS, which means it can be mounted in a server rack or as a tower UPS using mounting feet.
    spacer
    Common applications include datacenter, education, IT, industrial automation, commercial, financial and healthcare networking components. The 9PX UPS provides sine wave output, complete battery backup and power protection for mission-critical IT installations, edge networks and other advanced network applications.
    spacer
    The 9PX offers up to 4 external battery modules (EBMs) for extended runtime. 
    spacer
    Valve-regulated lead-acid (VRLA) batteries have long been the industry standard choice for UPS batteries. Lithium-ion batteries have a longer life span, smaller footprint and a faster recharge time compared to VRLA batteries. While more costly up front, a lithium-ion battery UPS will save a considerable amount in operating expenses over the life of your UPS. For more information about lithium-ion UPSs, click here.
    spacer
    Select 9PX UPS models are bundled with the Eaton Gigabit Network card, the first in the industry to comply with both UL and IEC cybersecurity standards. Additional network card slot options available for the Industrial Gateway Card and Relay Card-MS.
    spacer
    Eaton utilizes a combination of Lithium-ion (LiFePO4) chemistry that creates a stable and safe battery for UPS applications. This type of chemistry does not create oxygen as an off-put should there be a thermal event, eliminating the harsh igniting potential of some lithium-ion battery chemistries
    spacer
    Advanced Battery Management (ABM) is Eaton’s proven 30-day, three-stage charging and monitoring technology that keeps batteries cool and stretches their lifetime by up to 50 percent. In addition, the ABM cycle tests batteries proactively, giving you advanced audible and remote alerts of risks to battery health. ABM is not available for lithium-ion batteries. 
    spacer
    Online double conversion is one of the main UPS topologies. Online UPSs provide the highest level of protection by isolating equipment from raw utility power by converting power from AC to DC and back to AC. Unlike other topologies, this double conversion method provides zero transfer time to battery for sensitive equipment. The online double conversion UPS topology is best applied to mission-critical equipment and locations where utility power is poor or highly unreliable.
    spacer
    Yes, you can monitor your Eaton UPS with any UPS or facility management software that supports the industry standard Management Information Base (MIB, RFC 1628) as long as the optional connectivity card is installed. 
    spacer
    Certain models of 9PX are Energy Star Compliant. Click here to see the full list of applicable models.
    spacer
    Yes, a 2-year factory warranty for VRLA models and a 5-year factory warrarnty for lithium-ion models is included with optional extended service plans available. Click here to see all of our service plan offerings.
    spacer
    Click here to register your products and receive automated email notifications regarding the latest firmware updates for cybersecurity.
    spacer
    Specifications
    Highlight differences
    Show only differences
    Hide blank features

    Lithium-ion batteries are available!

    Save time, space and energy with lithium-ion batteries.

    Want to learn more about the 9 series UPSs?

    Eaton offers startup, warranty and additional services for Eaton 9PX UPS units

    Download Links
    X
    Download Close