Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

Base kVA
45 kVA to 12,000 kVA
Primary voltage
2400 V to 46,000 V
Secondary voltage
120 V to 24,940 V
Basic Impulse Level (BIL)
30kV to 250kV

Standards

ANSI/IEEE
C57.12.00 and C57.12.34
CSA
C227.4 
NEMA (sound level)
NEMA TR-1
Third-party approval/recognition
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings

Enclosure

Layout
Compartmental type
Tamper resistance
Three-point latching and padlock system with recessed penta-head bolts
Enclosure integrity
Meets or exceeds ANSI/IEEE C57.12.28 and C57.12.29 (if stainless construction)
Material
Mild or stainless steel (304L)
Enclosure environment
Indoor and outdoor
Insulating medium 
Air

Key features

Distribution transformer
Three-phase pad-mounted
Install location
Indoor and outdoor
Power direction
Step-down and step-up