Download document () of 20
Advanced metering infrastructure

End-of-line voltage monitoring

End-of-line voltage monitoring is an advanced voltage monitoring capability provided through every Eaton AMI endpoint, regardless of meter brand. Eaton’s unique data streaming capabilities allow a subset of a meters to stream voltage values back as often as every minute. These same capabilities can also be used to stream back other key power quality or service data.

Empowers CVR
Reduce system demand
Power quality monitoring
Improve customer satisfaction
Supports DA functionality
Monitor & control your grid

Core features

  • End-of-line (EOL) voltage data collection and monitoring
  • Real-time streaming of voltage data to manage within ANSI standards
  • Voltage readings to within ±0.5% accuracy or better
  • Supports CVR using AMI voltage data
  • Detailed outage reports
  • Use the same Eaton Smart Grid network to facilitate real-time communications with downline intelligent electronic devices (IEDs) and controls for distribution automation (DA) benefits

Data analysis

Once in the Yukon software environment, voltage information and alarms can be viewed, analyzed or exported, and automatic voltage notifications can be established to alert utility personnel immediately in the event of an abnormal voltage condition. The functionality of the highly accurate end-of-line voltage monitoring is essential for utilities to ascertain system changes, as well as support DA efforts to automate voltage leveling, VAR reduction and conservation voltage reduction (CVR). Eaton’s solution allows providing this data to Yukon, the optional Yukon Volt/VAR Optimization module, SCADA, or third party VVO applications.

Detailed information

Eaton AMI endpoints are capable of reporting over- and under-voltage alarms, daily minimum and maximum voltage, and interval voltage data to the Yukon software platform, enabling utilities to establish and maintain cost-effective and high-level power quality.

Eaton's utility solutions

As the world pushes for decarbonization, decentralization and digitalization of power, it brings new complexities to the utility industry. Adapting to the evolving power landscape means upgrading and modernizing your solutions so you can advance the energy transition towards a more sustainable, electrified world. With more than 100 years of electrical engineering experience, innovative digital solutions and expertise across generation, transmission and distribution, Eaton can help you get there.

Specifications

Details

RF MESH ELECTRIC AMI NODES

Deliver a wealth of data to the Yukon software, including kWh energy usage, voltage, interval data, outage recording, time of use (TOU) data, net metering and more

Immediately report outages via unsolicited messages from the RF mesh endpoints, which can be utilized within Yukon or passed along to OMS via open standards based interfaces

Return blinks/momentary outages at configured reporting intervals, no less than daily

Utilize precise ANSI-based interfaces to solid state meters to detect reverse flow, identify tamper conditions, and receive other alarms and events from the meter

SINGLE-PHASE NODES
Provide interval readings, daily min/max to record time-stamped sags and swells, on demand readings and unsolicited OV/UV alarming based on configurable thresholds
POLYPHASE NODES
Support retrieval of per-phase voltage and current data, service alerts including loss of phase and reverse rotation as well as optional reactive quantities such as kVARh, kVAR, kVAh and kVA
RFN-1200 DA INTERFACE DEVICE
DNP3 interface enables communication with capacitor bank, voltage regulator, load tap changer and recloser controls as well as other IEDs via Eaton’s RF Smart Grid network
ELECTRIC METERS SUPPORTED WITH EATON’S INTEGRATED RF MESH NETWORK AMI NODES

Itron CENTRON C1S

Itron CENTRON II C2SX, C2SXD

Landis+Gyr FOCUS AL, AX, AX-SD, AXe, AXe-SD

Honeywell Elster A3 ALPHA

Itron SENTINEL

Landis+Gyr FOCUS AX-WR (polyphase)

Landis+Gyr S4e (retrofit only)

Landis+Gyr S4x

Download Links
X
Download Close

Looking for software, firmware and programming information?

You can access software, firmware, and associated documentation when you log into MyEaton by clicking Sign in at the top right of this Eaton.com page.

  1. Log in using your existing MyEaton.com credentials.
    • If you do not have an account, you can also register for an account by clicking Sign in at the top right of this page and then select Request access now.
  2. Once you are logged in, the software, firmware and associated documentation for this product will appear in the below list.
    • Upon sign-in, you may be directed to the MyEaton home page. You will need to navigate back to this page to see the software, firmware and documentation.

Software and firmware download page

  1. Once you are logged into MyEaton, select Tools from the MyEaton menu in the top right of the page. 
  2. You will see a link titled “Power Systems Division software and firmware downloads.” 
  3. This page is a list of all software and firmware that is available for you to download.