Eaton’s RF Smart Grid IPv6 network combines hardware and software components into a single dynamic platform for electric, water and gas AMI, demand response (DR) and distribution automation (DA). Eaton’s RF network solution is an intelligent mesh network offering high bandwidth, minimal latency, ultimate flexibility and end-to-end security.
| STRONG SECURITY AT ALL LEVELS |
Mutual authentication and derived encryption keys |
| WIDE AREA NETWORK (WAN) FLEXIBILITY |
IP-based gateways with Ethernet ports utilize any broadband connection as well as optional cellular |
| NO FIELD CONFIGURATION REQUIRED |
Nodes automatically identify neighbors, forming communication relationships and independently determining the most efficient path to the gateway, without requiring any user configuration in the field or at the utility |
| SCALABILITY AND EXPANSION |
Capacity can be expanded in an area by the simple addition of a cost-effective gateway, without any reconfiguration of deployed field devices. Connectivity in areas of low density can be facilitated through the use of cost-effective and easy-to-install relays |
| BROADCAST CAPABLE |
Provisions for broadcasting DR, CPP & DA messages |
| OPTIONAL DATA STREAMING CAPABILITIES |
Push data back from a subset of endpoints as fast as every minute to empower programs such as voltage monitoring/conservation voltage reduction (CVR), as well as key account programs, demand response, Distributed Energy Resource (DER) integration, etc. |
| INNOVATIVE OUTAGE DETECTION |
Outage detection is performed via AMI endpoints with extended super capacitors that utilize Eaton’s unique Anycast messaging to reliably pass notifications into Yukon’s mapping/geographic visualization tools and third-party OMS applications in real-time |
| IDEAL SOLUTION FOR OPERATIONAL & ENGINEERING INFORMATION |
Significant data throughput, superior outage management performance, OV/UV Alarming, detailed power quality information, data streaming and inherent DNP and DA capabilities in a single platform |
| YUKON ODMS SOFTWARE PLATFORM |
Provides accessibility, network management, security, integration capabilities, redundancy and scalability |
| POWERFUL INTEROPERABLE AMI SOFTWARE |
Advanced Operational Data Management capabilities with built-in user-customizable dashboards and seamless integration to existing and future enterprise software applications based on open interface standards and specifications |
| FLEXIBLE, FUTURE-PROOF ARCHITECTURE |
Designed with standards such as IPv6 and IEEE 802.154g in mind |
| CUSTOMIZABLE FREQUENCY RANGES AND POWER LEVELS |
Customizable frequency spectrum and power levels for non-US service territories are available |
Learn about the fundamentals of Advanced Metering Infrastructure (AMI)