Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series FNQ fuse
Catalog Number
FNQ-1/8
UPC
051712786171
EAN
5027590449922
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.175 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
0.125A
Interrupt rating
10 kAIC at 500 Vac
Voltage rating
500 V

Physical details

Material
Nickel-plated bronze endcap
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877