Eaton’s Cooper Power series Arc-Reduction VFI transformer is built with the intelligence to reduce incident energy in downstream arc flash zones and mitigate the danger posed by power distribution equipment. Utilizing Eaton’s proven Vacuum Fault Interrupter (VFI) technology paired with a microprocessor-based relay system, anomalies are sensed and transmitted through the integral control package to isolate the downstream equipment in 4 cycles or less clearing time, maximizing electrical safety and system reliability.
Transformer | Padmount or substation |
Available in kVA range | 150 kVA to 12,500 kVA |
Primary configuration | Delta or Wye connected |
Primary voltage | 2400 V to 34,500 V |
Secondary voltage | 208Y/120 V to 14, 400 V |
Basic Impulse Level (BIL) | Up to 150 kV |
Temperature rise | 55 °C, 65 °C or 75 °C (PEAK) rise ratings available |
Vacuum fault interrupter | Manual or motor-operated |
Vacuum fault interrupter rating | 900 A cont up to 35 kV |
Interrupt rating | 12.5 kA at 15/25/35 kV or 16 kA at 15 kV |
Additional interrupt | Up to 50 kA when in series with PRCLF |
ANSI/IEEE |
C57.12.00, C57.12.34 and C57.12.36 |
Arc flash calculation standard |
IEEE 1584-2018 |
CSA |
C227.4 or C88-M90 |
NEMA (sound level) |
NEMA TR-1 |
Third-party approval/recognition | FM Global (Indoor & Outdoor), UL/cUL |
Layout |
Padmount or substation |
Tamper resistance |
3-point latching and padlock system terminal chambers |
Enclosure rating |
IEEE C57.12.28 (or 12.29 w/stainless steel) |
Material |
Mild or stainless steel (304L) |
Enclosure environment |
Indoor and outdoor |
Insulating medium |
Air terminal chambers |
Control box |
NEMA 4X UL listed |
Distribution transformer |
Three-phase substation or padmount |
Install location |
Indoor and outdoor |
Power direction |
Step-down and step-up |
Overcurrent protection |
Vacuum fault interrupter |
Motor operator |
(optional) remote reset of VFI |
Microprocessor relay |
Eaton E-Series, SEL or approved differential relay |
Integral UPS |
24-hr battery backup |
Integral sensors |
CTs (optional: PTs, thermal, pressure, fluid, etc.) |
Product advisory
Learn about the fundamentals of medium-voltage transformers
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.