Wyszukiwanie informacji
Pobierz dokument () Wyszukiwania 20
Sprawiamy, że to co ważne działa.*

189906
PKZM0-20-EA

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker (-EA), 3p, Ir=16-20A, screw connection

Specyfikacje ogólne

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
189906
EAN
4015081879021
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.296 kg
Compliances
CE Marked
RoHS conform
Model Code
PKZM0-20-EA

Klimatyczne warunki otoczenia

Ambient storage temperature - max
80 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient storage temperature - min
-40 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Weryfikacja projektu konstrukcji

Rated operational current for specified heat dissipation (In)
20 A
Static heat dissipation, non-current-dependent Pvs
0 W
Equipment heat dissipation, current-dependent Pvid
5.82 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.9 W

Dane elektryczne

Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current (Ie)
20 A
Rated operational power at AC-3e, 220/230 V, 50 Hz
5.5 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
9 kW
Rated operational power at AC-3e, 440 V, 50 Hz
11 kW
Rated operational power at AC-3e, 500 V, 50 Hz
12.5 kW
Rated operational power at AC-3e, 690 V, 50 Hz
15 kW
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated uninterrupted current (Iu)
20 A

Features & functions

Actuator type
Turn button
Features
Phase-failure sensitivity (according to IEC/EN 60947-4-1, VDE 0660 Part 102)
Functions
Phase failure sensitive
Number of poles
Three-pole

Informacje ogólne

Connection
Screw terminals
Degree of protection
IP20
Lifespan, electrical
100,000 operations
Lifespan, mechanical
100,000 Operations
Mounting position
Can be snapped on to IEC/EN 60715 top-hat rail with 7.5 or 15 mm height.
Operating frequency
40 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Motor protective circuit breaker
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
Shock resistance
25 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Suitable for
Branch circuit: Suitable for group installations, (UL/CSA)
Also motors with efficiency class IE3
Temperature compensation
-5 - 40 °C to IEC/EN 60947, VDE 0660
-25 - 55 °C, Operating range
≤ 0.25 %/K, residual error for T > 40°

Moc znamionowa silnika

Assigned motor power at 230/240 V, 60 Hz, 1-phase
3 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
15 HP

Wytrzymałość zwarciowa

Rated short-circuit breaking capacity Ics at 400 V AC
38 kA
Rated short-circuit breaking capacity Ics at 440 V AC
3 kA
Rated short-circuit breaking capacity Ics at 500 V AC
3 kA
Rated short-circuit breaking capacity Ics at 690 V AC
1 kA
Rated short-circuit breaking capacity Icu at 400 V AC
50 kA
Rated short-circuit breaking capacity Icu at 440 V AC
10 kA
Rated short-circuit breaking capacity Icu at 500 V AC
3 kA
Rated short-circuit breaking capacity Icu at 690 V AC
3 kA
Short-circuit current rating (group protection)
10 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 150 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
10 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 125 A, 600 V High Fault, CB, SCCR (UL/CSA)
18 kA, 600 V High Fault, Fuse with CL, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse with CL, SCCR (UL/CSA)
18 kA, 600 V High Fault, CB with CL, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB with CL, SCCR (UL/CSA)
18 kA, 480 V High Fault, CB, SCCR (UL/CSA) with 600 A, 480 V High Fault, CB, SCCR (UL/CSA)
18 kA, 480 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 480 V High Fault, Fuse, SCCR (UL/CSA)
Short-circuit release
Basic device fixed 15.5 x Iu
± 20% tolerance
310 A, Irm

Zdolność przełączania

Switching capacity
20 A, AC-3 up to 690 V

Przekroje poprzeczne

Stripping length (main cable)
10 mm
Terminal capacity (flexible with ferrule)
2 x (1 - 6) mm², ferrule to DIN 46228
1 x (1 - 6) mm², ferrule to DIN 46228
Terminal capacity (solid)
1 x (1 - 6) mm²
2 x (1 - 6) mm²
Terminal capacity (solid/stranded AWG)
18 - 10
Tightening torque
1.7 Nm, Screw terminals, Main cable

Bloki wyzwalaczy

Overload release current setting - max
20 A
Overload release current setting - min
16 A

Eksport specyfikacji produktu

Potrzebujesz wsparcia przy produkcie?

Support from Eaton

Contact us

+359884477015