Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product snapshot

Power rating (kW)

9155 UPS: 5.7-10.7

9355-15 UPS: 6.8-13.1

9355-30 UPS: 18-27

93PM UPS: 20-120 (UL 924), 20-200 (UL 924A)

Voltage (VAC)

9155 UPS: 208,240, 277 single phase

9355-15 UPS: 208 three phase

9355-30 UPS: 208, 480 three phase

93PM UPS: 480 three phase

UL 924 market Emergency (and auxiliary for 93PM)
Frequency 50/60 Hz
Configuration Tower
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code. 

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time