Eaton's Cooper Power series Multi-tap substation transformers increase reliability and flexibility in the field for electric submersible pump (ESP) applications. The multi-tap transformer steps-up the low-voltage output from a Variable Speed Drive (VSD) to power pumps. With 25 different voltage settings in both delta and wye connections, multi-tap transformers are available with either mineral oil or FR3 fluid.
Base kVA |
100 kVA to 1000 kVA |
Primary voltage |
750/1500 Delta and 1299/2685 Wye up to 1400/2800 Delta and 2425/4850 Wye |
Secondary voltage |
480 V or 600 V |
Basic Impulse Level (BIL) |
30 kV to 95 kV |
ANSI/IEEE |
C57.12.00 and C57.12.36 |
CSA |
C88 |
NEMA (sound level) |
NEMA TR-1 |
Third-party approval/recognition |
FM Global (Indoor & Outdoor), UL/cUL – available for most ratings |
Layout |
Compartmental type |
Tamper resistance |
Three-point latching and padlock system with recessed penta-head bolt |
Enclosure integrity |
Meets or exceeds ANSI/IEEE C.57.12.28 and C57.12.29 |
Material |
Mild or stainless steel (304L) |
Enclosure environment |
Indoor and Outdoor |
Insulating medium |
Air |
Hinge material |
Stainless steel cabinet hinges and mounting studs |
Distribution transformer |
Three-phase substation |
Install location |
Indoor and Outdoor |
Power direction |
Step-up |
Fluid |
Electrical-grade mineral insulating oil or FR3 fluid |
Tap changer |
De-energized tap changers, externally operable (2) |
Terminations |
Sidewall-mounted high-voltage porcelain bushings |
Sidewall-mounted low-voltage molded bushings with NEMA spades | |
Tank features |
Tank bases designed for skidding or rolling in any direction |
Extra-heavy, welded-in-place lifting lugs (4) | |
Grounding |
Stainless steel grounding pads (3) |
Cooling |
Cooling fins are welded directly to the tank |
Removable radiators (optional) |
|
Standard gauges |
Dial-type thermometer |
Dial-type liquid level gauge | |
Pressure vacuum gauge | |
Cover-mounted automatic pressure relief device | |
Pressure test connection | |
Drain/fill valves |
1” upper fill plug with filter press connection |
1” drain valve with sampler combination | |
Paint color |
Painted using ANSI #61 Light Gray; or special paint available per request |
Nameplate |
Laser-scribed anodized aluminum nameplates (SS nameplate optional) |
Learn about the fundamentals of medium-voltage transformers
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.