Eaton leads the industry in the application of single-phase voltage regulators into substations regulating loads up to 60 MVA. With features such as fan cooling and insulating fluid filtration, substation voltage regulators provide a viable option superior to the use of On-Load Tap-Changers (OLTC) with the added flexibility of regulation separate from the power transformer.
Eaton offers various equipment maintenance, testing and troubleshooting courses. These courses, taught by experienced service technicians, are held at the voltage regulator factory's in-house training facility.
In this video, experts from Eaton's Power Systems Experience Center (PSEC) explain the methods and benefits of integrated volt-var compensation using voltage regulators and power factor correction to optimize voltage quality on utility power systems.
Eaton's EVER-Tap vacuum interrupting voltage regulator is the result of a significant collaboration between two industry leaders: Eaton and Reinhausen Manufacturing. Eaton’s long-standing experience with step-voltage regulators and controls combined with Reinhausen’s industry-proven VACUTAP RMV-SVR tap changer resulted in a reliable, efficient and flexible voltage regulating solution for your substation.
Visit this page for information on earlier models.
Eaton offers various equipment maintenance, testing and troubleshooting courses. These courses, taught by experienced service technicians, are held at the voltage regulator factory's in-house training facility.
Learn about the fundamentals of voltage regulators
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.