Demand more cost savings.
The H-Max series of variable frequency drives are designed to HVAC market requirements for fan, pump, and fluid control application. The patented energy savings algorithm, high short circuit current rating and intuitive user interface provide customers an energy efficient, safe, and easy-to-use solution for your adjustable frequency drive needs.
The H-Max series VFDs have been discontinued. As a replacement please consider the DH1 HVAC variable frequency drive
Discover a more advanced series of VFDs that offer a greater degree of efficiency and enhanced cost savings, creating industry leading energy savings of up to 10% over other manufactures.
Combine the increased protection of the H-Max variable frequency drive with the following.
HVAC control
HVAC enclosed control
Circuit Breakers
Power Defense MCCB
Contactors and Starters
Definite Purpose Contactors
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.