Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Ratings

CONTINUOUS CURRENT Up to 3000 A
SYSTEM VOLTAGE Up to 600 Vac
SYSTEM FREQUENCY 50/60 Hz
SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (TIME BASED) Up to 100kA (0.05 sec)
SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (SPECIFIC BREAKER) Up to 100 kA
SHORT-CIRCUIT WITHSTAND AND CLOSE-ON (SPECIFIC FUSE CLASS) Up to 200 kA
SHORT-TIME WITHSTAND AND CLOSE-ON (TIME-BASED) Up to 85 kA (0.5 sec)

Standards

THIRD PARTY APPROVAL/RECOGNITION UL 1008 and CSA 22.2 No. 178 Listed
NEMA 1, 3R, 12, 4X
SEISMIC QUALIFICATION IBC, CBC, UBC Zone 4, OSHPD
EMISSIONS FCC Part 15 (Subpart B); CISPR 11
ELECTROMAGNETIC COMPATIBILITY (EMC)

IEC 61000-4-2: electrostatic discharge immunity

IEC 61000-4-3: radiated immunity

IEC 61000-4-4: fast transient/burst immunity

IEC 61000-4-5: surge immunity

IEC 61000-4-6: conducted immunity

IEC 61000-4-11: voltage dip/interruption immunity

Devices

SWITCHING MECHANISM Double-throw power switch
CIRCUIT PROTECTION (SERVICE ENTRANCE RATED  310+ Electronic Trip Unit
SAFETY (SERVICE ENTRANCE RATED TRANSFER SWITCHES) Arcflash Reduction Maintenance System 
SURGE PROTECTION Surge Protective Devices
POWER AND ENERGY METERS Power Xpert, IQ Meters

Enclosure

ENCLOSURE TYPE Indoor and outdoor
ACCESS (CATALOG DEPENDENT) Front/rear 
CABLE ENTRY (CATALOG DEPENDENT) Top/bottom
MOUNTING (CATALOG DEPENDENT)
Wall/floor