Select your location

Specifications

Details

THE RFW-201 SMART WATER NODE IS COMPATIBLE WITH A WIDE RANGE OF ENCODER REGISTERS AND PULSE OUTPUTS

Badger Meter RTR, ADE, HR-E, HR-E LCD and E-series

Honeywell Elster AMCO InVISION, evoQ4 and SM700

Itron/Actaris

Kamstrup

Master Meter Elinx, Acculinx and Octave

Metron-Farnier

Mueller/Hersey Translator

Neptune ProRead and E-Coder

Sensus ECR II, ICE, iPERL, Omni, Accustream, SR and SR II

ZENNER Encoder

AUTOMATIC PROTOCOL DETECTION

Node auto-identifies the water meter and register type it is connected to, without requiring user configuration

Meter model information is returned to the Yukon software via the RF network

ADVANCED ANALYTICS AND LEAK DETECTION

Supports meter-based leak detection alarms and diagnostic information as well as software-definable analytics to automatically determine the size of water leaks, enabling quick detection and effective customer service to assist in identification of the source of the leak

Built-in software tools to identify high, low and abnormal usage can be used by utilities to identify issues on vacant properties

How to buy from Eaton